Infineon introduces the 650 V CoolMOS™ CFD7A in QDPAK package for energy-efficient fast electric vehicle charging

Nov 22, 2023 | Market News

Munich, Germany – 22 November 2023 – The accelerated transition to electric vehicles has led to significant innovations in charging systems that demand more cost-efficient and high performing power electronics. Addressing this, Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) expands its 650 V CoolMOS™ CFD7A portfolio by introducing the QDPAK package. This package family is designed to provide equivalent thermal capabilities with improved electrical performance over the well-known TO247 THD devices, thus enabling efficient energy utilization in onboard chargers and DC-DC converters.

Efficient and powerful electric vehicle charging systems help reduce charging times and vehicle weight, increasing design flexibility and reduce the total cost of ownership of the vehicle. This new addition complements the existing CoolMOS CFD7A series, offering versatility with top-side and bottom-side cooled packages. The QDPAK TSC (top side cooled), enables designers to achieve higher power densities and optimal PCB space utilization.

The 650 V CoolMOS CFD7A offers several important features for reliable operation in high-voltage applications. Thanks to its reduced parasitic source inductance, the device can minimize electromagnetic interference (EMI), ensuring clear signals and consistent performance. The Kelvin source pin also provides improved precision for current sensing, ensuring accurate measurements even in challenging conditions. With a creepage distance suitable for high voltage applications, as well as high current capability and high power dissipation (P tot) of up to 694 W at 25°C, it is a versatile and powerful device for a wide range of high-voltage applications.

New system designs using 650 V CoolMOS CFD7A in QDPAK TSC will maximize PCB space use, doubling power density and enhancing thermal management via substrate thermal decoupling. This approach simplifies assembly, eliminates board stacking and reduces the need for connectors, thereby lowering system costs. The power switch reduces thermal resistance by up to 35 percent, providing high power dissipation that outperforms standard cooling solutions.

This feature overcomes the thermal limitations of bottom side cooled SMD designs using FR4 PCBs, resulting in a significant boost in system performance. The optimized power loop design locates drivers near the power switch, improving reliability by reducing stray inductance and chip temperatures. Overall, these features contribute to a cost-effective, robust, and efficient system ideal for modern power needs.

As announced in February 2023, the QDPAK TSC package has been registered as a JEDEC standard for high-power applications, helping to establish a broad adoption of TSC in new designs with one standard package design and footprint. To further to accelerate this transition, Infineon will also release additional Automotive Qualified devices in QDPAK TSC for onboard chargers and DC-DC converters in 2024, such as 750 V and 1200 V CoolSiC™ devices.

Availability

The 650 V CoolMOS CFD7A is available in QDPAK package with two versions, top-side cooled (TSC) and bottom-side cooled (BSC). Both variants can be ordered now. More information is available at www.infineon.com/cfd7a.

Information Number

INFPSS202311-026

Press Photos

  • Infineon has introduced the QDPAK package to its 650V CoolMOS CFD7A portfolio to address the increasing demand for cost-efficient and high-performing power electronics in charging systems for electric vehicles. This new package family offers improved electrical performance and thermal capabilities compared to the well-known TO247 THD devices, enabling efficient energy utilization in onboard chargers and DC-DC converters.
    Infineon has introduced the QDPAK package to its 650V CoolMOS CFD7A portfolio to address the increasing demand for cost-efficient and high-performing power electronics in charging systems for electric vehicles. This new package family offers improved electrical performance and thermal capabilities compared to the well-known TO247 THD devices, enabling efficient energy utilization in onboard chargers and DC-DC converters.
    650V_CoolMOS_CFD7A

    JPG | 585 kb | 2126 x 1263 px