In-cabin monitoring system
Reshaping the interior of vehicles with in-cabin sensing technology
Please choose a subcategory
Reshaping the interior of vehicles with in-cabin monitoring systems (ICMS)
Technology advancements are propelling the need for sensors in advanced driver asisstance systems (ADAS), vehicle automation, vehicle connectivity, and new mobility services. With highly automated drive levels, not only are exterior assistance systems being enhanced, the interior of vehicles are also being reshaped to provide a holistic in-vehicle experience using in-cabin sensing technology.
Sub-systems of in-cabin monitoring
In-cabin monitoring systems (ICMS) can include several sub-systems like driver monitoring systems (DMS) and occupant monitoring systems (OMS). Deepening the system architecture, these sub-systems can be standalone systems with independent sensors and processing units or have a centralized processing unit.
Configure IFX Block Diagram
Infineon’s BGT60ATR24C radar sensor for automotive in-cabin sensing applications
XENSIV™ BGT60ATR24C, an automotive 60 GHz radar sensor, enables ultra-wide bandwidth FMCW operation in a small package. Sensor configuration and data acquisition are enabled with a digital interface and the integrated state machine enables independent data acquisition with power mode optimization for lowest power consumption.