Auxiliary motor control - 12 V DC motor controller
Infineon's comprehensive 12 V DC motor control portfolio offers cost- and energy-effective motor control solutions for automotive applications
Versatile 12 V DC motor controller solutions for automotive applications. Brushed DC motors are easy to control, while Brushless DC (BLDC) motors are smaller with less wear but require more advanced control algorithms. Explore our comprehensive MOTIX™ low-voltage motor control range to find your perfect solution.
Advanced automotive 12 V DC motor controller solutions
Whatever you touch in a car, there is an electric motor close by. Brushed DC motors are easy to control and often serve as actuators with an overall short operating time. Torque control down to zero speed is easy to achieve. Brushless DC (BLDC) motors have less wear but need a complex control algorithm and, therefore, higher computing power than for a DC-brush motor drive. BLDC motors are most suitable for applications demanding long-term continuous operation time like fuel pumps.
Infineon offers a comprehensive product portfolio, including driver ICs, bridges, SBCs (system basic chips), and MCUs (microcontroller units), providing a total solution for 12 V DC motor control systems that cater to various automotive applications. Explore the extensive range of MOTIX™ low-voltage motor control solutions from Infineon, designed to meet your specific requirements.
- Reduced development effort
- Scalability and flexibility
- Various integration levels
- For both brushed DC and BLDC motors
- Enhanced energy efficiency
Low-integrated MOTIX™ multi MOSFET driver ICs and gate driver ICs
Multi MOSFET driver ICs:
MOTIX™ multi MOSFET driver ICs, designed to control up to eight half-bridges (up to 16 N-channel MOSFETs) with one packaged device. Target applications involve automotive DC motor and solenoid control, such as power seat modules, power closure systems, and many more. This system offers benefits of reduced design-in effort as well as high flexibility, reliability, and scalability.
System Benefits:
- Reduced design-in effort
- High flexibility and reliability
- Scalability
Three-phase gate driver ICs:
Infineon's automotive-qualified gate driver ICs are dedicated to controlling six external N-channel MOSFETs forming an inverter for high-current three-phase motor drive applications in the automotive sector. Three integrated current sense amplifiers for shunt signal conditioning are included. The ICs can operate at 12 V, 24 V, and 48 V battery voltage domains. This system also offers detailed diagnosis and supports safety-relevant use cases and limp home mode.
System Benefits:
- Suitable for 12 V, 24 V and 48 V battery voltages
- Integrated load current measurement
- Detailed diagnosis supports safety-relevant use cases
- Limp home mode
Achieve cost and energy efficiency in auxiliary motor control
Single half-bridge ICs:
MOTIX™ single half-bridge ICs offer integrated high-current motor drivers with PWM capability, overcurrent protection, adjustable slew rates, and logic-level input. They can form an H-bridge or three-phase bridge with an additional MOTIX™ single half-bridge IC and provide overtemperature shutdown & current sense capability.
System benefits:
- Integrated half-bridge
- PWM capability
- Logic-level input: Connects directly to MCU
- Current limitation for reduced power dissipation & short-circuit protection
- Adjustable slew rates for optimized EMI
- Current sense capability
- Overtemperature shut down
- Integrated dead-time generation
Multi half-bridge ICs:
TLE94xyz are protected half-bridge drivers designed for automotive applications such as small DC motors for flaps in HVAC and mirror adjustment. They handle up to 0.9 A per output, diagnose issues, and support 3 to 12 half-bridges with PWM. Flexible control options, wide voltage range (5.5 V to 20 V), and optimized HS load driving (OUT 1 and 2) enhance their performance.
System benefits:
- 3-,4-,6,-,8-,10,-12-half-bridges with integrated output staged and PWM
- 16-bit SPI or direct inputs for control and diagnosis
- Voltage supply range: 5.5-20 V
- Adjustable open-load threshold for two outputs
- Variable driving schemes for up to 11 motors
- Diagnosis of each output via SPI
- Device operates down to 5.5 V
- OUT 1 and 2 optimizes for driving HS loads
- Adjustable slew rates for optimized EMI
Full-bridge ICs
TLE9201SG is a 6 A H-Bridge for industrial and automotive applications, designed for small DC motor control and inductive loads. It meets the harsh environmental conditions, and it is qualified in accordance with the AEC-Q100 standard. The system benefits include a wide voltage range of 4.5 V to 28 V, fully compatible logic inputs for 3.3 V and 5.5 V, low standby current, short-circuit, overtemperature, & VS undervoltage protection.
System benefits:
- Operational voltage: 4.5 V to 28 V
- Fully 3.3/5.5 V compatible logic inputs
- Low standby current
- Short-circuit and overtemperature protection
- VS undervoltage protection
- Open-load detection in ON and OFF state
DC and BLDC motors: Exploring their role in automotive motor control
MOTIX™ motor system ICs (SBC)
Infineon’s motor system ICs family is the world’s first IC to combine DC and BLDC motor control with functionalities such as power supply, CAN FD, and LIN. All devices of the MOTIX™ motor system ICs family feature a low-dropout voltage regulator with an output current of 250 mA/5 V, and they are available in a VQFN-48 (7 x 7 mm) packages.
Target applications involve Automotive DC motor control, for example seat control modules, power lift gate, sunroof module, seatbelt pretensioner as well as BLDC motor control such as fuel and water pumps, fans and transfer case.
Target applications:
- Automotive DC motor control (e.g., seat control modules, power lift gate, sunroof module, seatbelt pretensioner)
- BLDC motor control (e.g., fuel and water pumps, fans and transfer case)
System benefits:
- PCB savings up to 50 percent due to a unique integration approach
- Lower switching losses and EMC optimization due to adaptive MOSFET control
- Automatic regulation of MOSFET pre-charge currents diminishes the need for production MOSFET calibration
- VS monitoring in sleep mode activates the MOSFET to prevent from ECU damage when the motor is in generator mode
Enable a range of motor control with MOTIX™ 32-bit motor contol SoC solutions
Infineon MOTIX™ embedded power ICs are specifically designed to enable mechatronic motor control solutions for a range of motor control applications in which a small package form factor and a minimum number of external components are essential. Such applications include window lift, sunroof, wiper, fuel pump,, engine cooling fan, HVAC fans, and water pumps, to name a few. Produced on Infineon’s first-in-industry automotive-qualified smart power technologies, our system-on-chip (SoC) solutions offer an unmatched level of integration of all functions required to sense, control, and actuate a motor. The Infineon MOTIX™ 32-bit motor contol SoC solutions integrate the microcontroller, the non-volatile flash memory, the analog and mixed-signal peripherals, the communication interfaces along with the driving stages needed for either relay, half-bridge or full-bridge DC, as well as BLDC motor applications on a single die.
System benefits:
- Highest integration with high-quality, reliable, and robust products
- Reduced development effort
- Supporting different motor control algorithms including sensorless FOC
- Offering extensive diagnostics and protection features
Streamlining motor control solutions for faster time-to-market
To complement MOTIX™ low-voltage motor control solutions for both brushed DC and brushless DC motor system applications, Infineon offers MOTIX™ software. MOTIX™ Software aims to leverage Infineon’s superior design-in experience to provide users with software solutions for MOTIX™ hardware and to significantly reduce time to market.
Infineon offers low-level drivers and design-in tools as well as an embedded software library for brushless DC motor control which is production ready. It comes bundled with comprehensive documentation and customer support. Infineon provides superior design-in support for best-in-class motor control solutions to reduce time to market and development effort on the customer side. Check out the different simulation models and design-in tools within the Infineon Toolbox.
System solutions (HW + SW) based on application expertise: Infineon has a profound system understanding for motor control solutions, including hardware and software. Based on this knowledge, we develop and offer several reference designs. (see design support)
- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!
- Are you looking for smart and reliable solutions to drive brushed DC motors in automotive applications?
- Then you will certainly like the integrated and fully protected MOTIX™ single half-bridge integrated circuits.
Learn how to control MOSFETs in PWM with the evalkits DC/BLDC for MOTIX™ motor system IC . Know how to control the switching times of the external MOSFETs
In this training you will:
- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs
In this training you will:
- Know the Power PROFET™ portfolio and understand how Power PROFET™ handles demagnetization
- Identify how to build a robust implementation with Power PROFET™
In this training you will:
- Describe what a MOSFET is and how it works and recognize the benefits of replacing relays
Identify the specific components used in a MOSFET-based application, and be aware of what to consider when you replace relays with MOSFETs.
Description:
- Get to know Infineon’s Automotive MOSFET data sheet
- Improve your understanding of the parameters and diagrams in the document, which will help you better evaluate the device’s limits and capabilities