Door control module
Enhance automotive door control unit design with comprehensive system solutions
Enhance your designs with a comprehensive door control unit (DCU) system for automotive applications, providing essential functions such as door lock, mirror adjustment, window lift with anti-pinch, and illumination. Rigorously tested to offer unparalleled performance and reliability, the Infineon range of door control module solutions integrates actuators, sensors, and switches for enhanced user experience and safety.
Door control modules for improved cabin functionality
Door electronics are an essential part of automotive cabin functionality; and allow vehicle access and an enhanced user-driver experience.
Premium functionality of an automotive door control unit:
- Window lift with anti-pinch functionality: safety-critical window close function to detect and prevent trapped body parts
- Door locking: lock or unlock doors, including central locks and child lock controls in rear doors. Smart power closure module for power doors
- Driver door switch pad: central control for window, door lock, and mirror adjustment in the vehicle
- Mirror adjustment: horizontal and vertical movement of driver and passenger mirrors, including mirror folding
- Mirror defroster: heating function for mirrors in cold climates
- Electrochromic mirror: automatic glare control for rear approaching headlights during nighttime
- Illumination: puddle lamp to illuminate the door or mirror when exiting the vehicle at night, ambient lighting indoors and on mirrors, etc.
These functions require accurate control, diagnosis, and protection, which are met by Infineon's comprehensive product portfolio.
Learn more about our reliable and safe door control unit technology
- OPTIREG™ SBC: A single chip combines supply, communication, diagnosis, switching functions, and failsafe output.
- OPTIREG™ Linear: High-performance linear voltage regulators with ultra-low quiescent current and a wide input voltage.
- Communication interfaces: Physical and modular interfaces for automotive LIN and CAN communication, catering to basic and premium needs.
- MOTIX™ DC motor system IC: Combines supply, communication, diagnosis, switching functions, and failsafe output with half-bridge gate drives.
- MOTIX™ multi half-bridge IC: MOTIX™ TLE9166EQ for door control drives six half bridges for mirror folding and adjustment, as well as four high-side switches for LED lighting. The device is optimized as companion device to TLE956x.
- MOTIX™ full-bridge IC: MOTIX™ BTM90xx full-bridge ICs are available in non-SPI and SPI variants, thus supporting a daisy chain operation. The supply voltage range is 7 – 28 V and for transients is at 4.5 – 40 V in a small package with extensive protections and diagnostics features.
- MOTIX™ multi-MOSFET driver IC: Controls up to eight external half-bridges and offers best-in-class quiescent current.
- OptiMOS™ N-channel automotive MOSFETs: Ideal for driving high currents.
- MOTIX™ single half-bridge IC (NovalithIC™): A low-ohmic-protected single half-bridge switch with integrated MOSFETs.
- PROFET™ and SPIDER: Designed for illumination control.
- XENSIV™ Hall sensors: Tracks window lift position, including direction and speed.
Effectively reduce power switching dissipation & control EMC emissions
As with many power motor control designs, one of the critical aspects is controlling EMC emissions during PWM operation. The Infineon MOTIX™ products (multi MOSFET driver IC and DC motor system IC) embed an innovative adaptive MOSFET control feature that effectively reduces switching power dissipation while sustaining EMC performance. The multi-MOSFET driver IC also provides a means to increase thermal efficiency by decoupling thermal hotspots in an integrated design, i.e., isolating the power stages (MOSFETs) from the power supply, communication, and gate drive. Easy layout and minimized EMC filtering can be achieved through the new half-bridge-configured MOSFET family (IAUC60N04S6 family).
Configurable design supports a wide range of vehicle platforms
An additional challenge for the door module designer is the increasing number of configurable variants driven by a car manufacturer’s platform strategy. To easily support the diverse variants with a single PCB design, scalability within product families has become necessary. Infineon’s TRAVEO™ T2G MCU family has a range of memory and I/O capabilities to support a flexible platform design. The MOTIX™ family of multi half-bridges, MOSFET drivers, and half-bridges, for example, has the most scalable portfolio of half-bridges in the market.
As more safety and comfort features penetrate DCMs, there is a rising need for smart and optimized partitioning ranging from basic to premium, innovative integrated ICs and dependable power semiconductors. Many challenges emerge in meeting requirements for supply, communication, sense, actuation and control, and quiescent current targets. To tackle DCMs in the smallest space and with the lowest power dissipation and low quiescent current, integration of functions is one of the key factors for design. Infineon is your capable partner in door electronics – we offer a holistic portfolio of scalable product families ranging from discrete to high integration to fit your functional needs.
- OPTIREG™ SBC (System Basis Chip) integrates functions such as system supply, communication interface, diagnosis, switching functions, and failsafe output with best-in-class quiescent current in a single chip.
- OPTIREG™ Linear features high performance linear voltage regulators with ultra low quiescent current, wide input voltage and lowest dropout voltages for battery connected automotive applications
- Physical and modular communication interfaces for automotive LIN and CAN communication to meet basic and premium requirements
- MOTIX™ motor system IC (SBC) for BDC motors combines supply, communication, diagnosis, switching functions, and failsafe output along with half-bridge gate drives
- MOTIX™ multi half-bridge IC controls up to twelve half bridges with integrated control, protection and diagnostics via SPI
- MOTIX™ multi MOSFET gate driver IC controls up to eight Half-Bridges (with external MOSFETs) with best-in-class quiescent current
- OptiMOSTM N-channel Automotive MOSFETs to drive high currents
- MOTIX™ single half-bridge IC low ohmic protected single Half-Bridge Switch (with integrated MOSFETs)
- PROFET™ and SPIDERTM for illumination control
- XENSIV™ Hall sensors tracks window lift position, i.e. direction and speed.
As with many power motor control designs, one of the critical aspects is controlling EMC emissions during PWM operation. The Infineon MOTIX™ products (multi MOSFET gate driver IC and motor system IC) embeds an innovative adaptive MOSFET Control feature which effectively reduces switching power dissipation while sustaining EMC performance. The multi MOSFET gate driver IC also provides a means to increase thermal efficiency by way of decoupling thermal hotspots in an integrated design, i.e. isolating the power stages (MOSFETs) from the power supply, communication and gate drive. Easy layout and minimized EMC filtering can be achieved through the new half-bridge configured MOSFET family (IAUC60N04S6 family).
An additional challenge for the door module designer is the increasing number of configurable variants driven by a car manufacturer’s platform strategy. To easily support the diverse variants with a single PCB design, scalability within product families has become necessary. Infineon’s TRAVEO™ T2G MCU family has a range of memory and I/O capabilities to support a flexible platform design, and the MOTIX™ family of multi half-bridges, MOSFET drivers and half bridges, for example, has the most scalable portfolio of half bridges in the market. Finally the low quiescent current budget in a door control module calls for optimized wake up behavior and low power standby operation modes which are easily achievable through the hibernate mode (5µA typical) in TRAVEO™ T2G MCU family.
To enable anti-pinch detection and ensure a safe functionality, accurate window position detection is mandatory. Therefore, XENSIV™ Hall sensors delivering speed and direction information from one sensor are the perfect choice for door modules.
Reverse battery protection
20V-40V N-Channel Automotive MOSFET
Microcontroller
32-bit TRAVEO™ T2G Arm® Cortex® Microcontroller
CYT2B78CADQ0AZEGS
CYT2B75CADQ0AZEGS
CYT2B95CACQ0AZEGS
CYT2B98CACQ0AZEGS
Smart High Side Switches
PROFET™+2 12V | Automotive Smart High-Side Switch
Multichannel SPI switches
Single Half-Bridge ICs
BTN7030-1EPA
BTN9970LV
Single Half-Bridge ICs
Multi MOSFET Drivers
TLE92104-131QX
TLE92108-231QX
TLE9560-3QX
TLE9562-3QX
Multi MOSFET Gate Driver
DC Motor System ICs
Low Drop Out Regulators
High Performance Voltage Regulators
LIN
TLE7257LE
TLE7257SJ
TLE7258LE
TLE7258SJ
TLE7259-3LE
CAN
TLE9350SJ
TLE9350XSJ
TLE9351SJ
TLE9351VSJ
TLE9251VLE
TLE9251LE
System Basis Chips
TLE9261BQX
TLE9262BQX
TLE9263BQX
TLE9461ES
TLE9560-3QX
TLE9562-3QX
Motor System ICs
TLE9560-3QX
TLE9562-3QX
DC Motor System ICs
Hall Position Sensors
- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!
Learn how to control MOSFETs in PWM with the evalkits DC/BLDC for MOTIX™ motor system IC . Know how to control the switching times of the external MOSFETs
- Learn about Infineon‘s MOTIX™ TLE956x motor system ICs, which are the first devices in the world that combine half-bridge gate drivers, power supply and a communication interface in a single device
- Get also an overview of the main features and benefits
- Learn about Infineon’s MOTIX™ TLE9210x, which is a family of Multi MOSFET Driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device
- Get also an overview of overview of main features and applications