Roof control module with interior and ambient light control
Ensure seamless roof control module design with high-quality solutions
Benefit from high-quality solutions tailored to your roof control module needs. Our comprehensive portfolio includes integrated motor control with diagnostics, automotive LED drivers for high-brightness LEDs, high-performance MCUs with ripple count algorithms, and dedicated LIN devices for RGB ambient lighting.
Ensuring optimal functionality in automotive roof control modules
The role of roof control modules in automotive extends beyond basic functions like reading lights, encompassing interior and ambient light control, as well as sunroof and blind control. These features play a key role in enhancing user experience and convenience. With these increased expectations for roof functionalities, an optimally functioning roof control module must be based on products tailored specifically to the application’s needs. Ensure your roof control module works seamlessly by choosing high-quality solutions from Infineon. We offer tailored devices engineered to perform the precise task you’re aiming for.
- Enhanced driver experience
- Comprehensive portfolio
- Seamless integration
- Optimal interior lighting
- Efficient motor control
Innovative devices tailored to the application's needs for precision
Our integrated motor control is tailored to meet the needs required for roof control systems. The features include diagnostics function, automotive LED drivers for high-brightness LEDs, high-performance MCUs supporting ripple count algorithms, and dedicated LIN devices for RGB ambient lighting. These features are supported by our comprehensive product portfolio.
Key products:
- System basic chips (SBC) gather a system supply (LDO, DCDC), a communication interface, diagnosis, switching function, and fail output in one product.
- MOTIX™ | single half-bridge ICs provide cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption.
- LITIX™ LED drivers deliver flexible and powerful automotive LED driver ICs solutions that enable vehicles to benefit from the advantages of LEDs.
Roof control with dedicated devices for LIN-connected ambient light control
By utilizing our dedicated LIN devices, automotive manufacturers can create a sophisticated and flexible ambient lighting system. The LIN communication protocol allows for simple and cost-effective wiring, enabling seamless integration of the ambient lighting control with the vehicle's overall electrical architecture. With the simple and sophisticated RGB light control system, drivers can easily adjust the color and brightness of the lighting to match their mood or preferences, improving the overall driving experience.
The MOTIX™ TLE985x 32-bit motor control SoC family belongs to a platform of products developed specifically for 12 V automotive motor control solutions where a small footprint is essential. TLE985x system-on-chip products are based on Arm(R) Cortex(R)-M0 and integrate eighter an half-bridge or an H-bridge. Watch our training video to explore the key features and applications of the TLE985x family in more detail.
- Are you looking for smart and reliable solutions to drive brushed DC motors in automotive applications?
- Then you will certainly like the integrated and fully protected MOTIX™ single half-bridge integrated circuits.
Learn how to control MOSFETs in PWM with the evalkits DC/BLDC for MOTIX™ motor system IC . Know how to control the switching times of the external MOSFETs
In this training, you will:
- Learn about Infineon‘s TLE956x motor system ICs, which are the first devices in the world that combine half-bridge gate drivers, power supply and a communication interface in a single device
- Get also an overview of TLE956x’s main features and benefits
In this training, you will:
- Learn about the TLE985x family, which belongs to a platform of products developed specifically for highly integrated motor control solutions where a small footprint is essential
- Get also an overview of TLE985x’s main features and benefits
In this training, you will:
- Learn about Infineon’s TLE9210x, which is a family of Multi MOSFET Driver ICs, designed to control up to eight half-bridges (up to 16 n-channel MOSFETs) with one packaged device
- Get also an overview of overview of TLE9210x’s main features and applications