Windshield wiper system
Enhance performance and efficiency with integrated circuits and sensor solutions
A windshield wiper system has a significant impact on overall safety by providing a clear view to the driver. Increasing vehicle production worldwide and demand for new wiper technologies are driving the growth of the global automotive wiper market. The common windshield wiper motor control still remains with brushed DC motors. However, the BLDC motor type also offers advantages such as higher reliability, better size, and weight optimization.
Comprehensive product portfolio for both brushed DC and BLDC motors
While BLDC motors are gradually finding their place in windshield wiper applications, brushed DC motors have long been the preferred choice due to their simplicity and cost-effectiveness. As Infineon has remained deeply engaged in the automotive industry, we serve the windshield wiper application with extensive products and specialized solutions for brushed DC motors as well as for BLDC motors, such as Infineon MOTIX™ and OptiMOS™ portfolios.
- Enhanced performance and efficiency
- High reliability
- Compact design
- Cost-efficient solution
- Precise control
Cost-effective brushed DC windshield wiper motor control
MOTIX™ single half-bridge ICs provide cost-optimized solutions for protected high-current PWM motor drives with very low board space consumption. Infineon MOTIX™ single half-bridge ICs include a complete low-ohmic-protected half-bridge in a single package. This MOTIX™ family has the capability to switch high frequency PWM while providing overcurrent, overvoltage, and overtemperature protection. The numerous protection and diagnosis features, low path resistance and high-current limit of the MOTIX™ BTN99xyLV half-bridge IC family make it ideal for safety relevant applications. Moreover, Infineon's MOTIX™ 32-bit motor control SoC with integrated H-bridge driver family enables functional safety and comfort features for a wide range of smart two-phase DC motor control applications.
Compact BLDC windshield wiper motor control
Wipers have very specific requirements. Infineon´s integrated drivers, MOTIX™ 32-bit motor control SoC solutions, provide cost-efficient solutions for a high-performance windshield wiper system. Embedded power ICs offer intelligent power-saving modes including stop and sleep mode and support energy management on demand (stand by). In addition, they address the demand for increased memory with 256 KB flash with the 14-bit sigma-delta ADC and with TMR sensors that enables the customer to have a cost solution and wiper angle precision at the same time.
Magnetic position sensors for wiper design optimization
Infineon offers a high variety of magnetic position sensors to optimize your automotive windshield wiper design.
With the TLE5012 series based on GMR technology, Infineon provides a family of digital magnetic angle sensors that enable precise angle measurement as well as functional safety in accordance with an ISO 26262-ready development. The sensors have a small angular error of less than 1°C overtemperature in their entire service life. Dual-channel TMR bridge angle sensors, TLE5501 products, also meet your wiper design requirements and realize cost-efficient solutions with precise rotation sensing. For motor commutation, high-precision hall switches in a small package will be a perfect fit for your wiper design.
- Are you looking for smart and reliable solutions to drive brushed DC motors in automotive applications?
- Then you will certainly like the integrated and fully protected MOTIX™ single half-bridge integrated circuits.
- Adaptive MOSFET control, a technology that will help you successfully overcome the challenges in bringing an ECU to market!
- Reduce power dissipation, easily pass EMC testing and mitigate supply chain issues!