Advanced driver assistant systems (ADAS) and autonomous driving (AD)
Cutting-edge solutions to accelerate the future of driving
![Automotive Chassis, safety and ADAS: Advanced driver assistant systems – ADAS](/export/sites/default/_images/application/automotive/chassis-safety-and-adas-car2car.jpg_979180688.jpg)
Leading automotive ADAS technology and product highlights
Our wide range of high-quality semiconductor solutions for advanced driver assistance system applications will make your designs a success. For instance, we offer a market-leading RASIC™ product portfolio of packaged and unpackaged radar chips.
We also offer the AURIX™ family of scalable microcontrollers for ADAS, suitable for radar (24 GHz, 60 GHz, 77 GHz, 79 GHz), camera, 2D/3D ToF and sensor fusion applications. Here, our innovations enhance system partitioning for better integration of system functions. This reduces application complexity and space requirements, resulting in highly optimized solutions.
Check out our applications: domain controller for ADAS & AD, in-cabin sensing solutions, automotive 77 Ghz radar system, and multi-purpose camera.
Achieve ASIL classification with ISO 26262-compliant procedures for advanced driver assistance system solutions
New devices include high-speed interfaces, integrated hardware acceleration, enhanced ECU validation, and instrumentation tools. All ADAS devices are designed according to the ISO 26262 safety methodology, meaning they are capable of making automatic decisions to assist the driver in use cases such as emergency braking.