(H)EV - Auxiliary
Because overall efficiency is always a primary concern for (H)EVs, it makes sense to consider bringing further substantial loads to the high voltage domain whenever a high voltage rail is available in a car. For instance, EPS (electrical power steering) for which an auxiliary inverter can be used to control the electric motor required. Other common uses: climate compressor, electric charger (eTurbo) and active chassis control.
For these applications and more, discover Infineon’s broad range of dedicated auxiliary inverter solutions. Whatever your (H)EV needs are, we have the know-how and components to realize them to your specifications.
(H)EV - Auxiliary inverter system diagram
System benefits
- Fully automotive-qualified product portfolio supporting a wide range of motors, generators and power classes; compact design with high power density
- Isolation-integrated in gate driver
- Highly-efficient 3-phase drive due to very low conducting losses even at high switching frequencies
- Wide range of 16 and 32-bit microcontroller solutions dedicated to (H)EV applications
- Evaluation Kit available to reduce system development time
Online Courses
![](/export/sites/default/_images/product/power/Quality_beyond_the_standard_eLearning.PNG_1778949874.png)
- Understand Infineon’s purpose in delivering quality above and beyond the standard and find out how we execute that standard in development, qualification, manufacturing and testing
- Learn where and how this high-quality standard is reflected and discover our success stories
With the growing market of electrical vehicles, the industry has put forward more requirements for the performance of charging piles. This e-learning will show you that the emergence of CoolSiC™ MOSFETs has improved the charging pile industry to make the EV charger smaller, faster and with higher efficiency.
![](/export/sites/default/_images/product/power/CoolSiC_journey_of_electrification.JPG_1784491000.jpg)
- Distinguish the features and benefits of Infineon’s CoolSiC™ solutions in target applications and identify Infineon’s fully scalable CoolSiC™ portfolio to meet this automotive market transition
- Explain the reasons for the increasing introduction of silicon carbide technology in the automotive applications
This training covers the harmonized frame of standards from international bodies like ISO, IEC, SAE and UL dedicated to the Wireless Power Transfer system technologies.
![](/export/sites/default/media/eLearning/GIP/Discrete-IGBT-and-CoolMOS-solutions-in-the-age-of-SiC-for-EV-charging-applications/image.png_1778949874.png)
In this online course you will learn about cost-optimized, but highly efficient electric vehicles charging solutions based on IGBT and CoolMOS™, and explore Infineon’s wide portfolio that supports every segment of the EV charging application.
![Standards-for-wired-fast-charging](/export/sites/default/media/eLearning/Industrial/Standards-for-wired-fast-charging/Standards-for-wired-fast-charging.png_1778949874.png)
This training covers the most relevant standards for high power charger design, grouped into 4 major areas:
• charging topology
• communication
• accessories
• safety and security
![3rd generation of Infineon's automotive EiceDRIVER™](/export/sites/default/_images/product/power/GateDriver/3rd-generation-of-Infineons-automotive-EiceDRIVER.jpg_1758632412.jpg)
- The training covers detailed information about Infineon's 3rd generation automotive EiceDRIVER™ 1EDI305xAS
- Participants will learn how these products help to reduce switching losses and improve thermal efficiency, resulting in longer range for hybrid and electric vehicles
Every switch needs a driver, and the right driver makes a difference.
Infineon offers different isoalted gate driver families, such as the EiceDRIVER™ Compact and the EiceDRIVER™ Enhanced. Each family has different features to protect the switch and application.
The EiceDRIVER™ isolated gate driver offers advanced features such as reinforced isolation, Miller clamp, slew rate control and short circuit protection to protect the switch and application. It also enables condition monitoring and rapid prototyping.
The EiceDRIVER™ is the perfect fit for industrial application, particular in combination with Infineon CoolSiC™ and IGBT switches.
![AURIX for xEV, Chargers from 50 kW to 350 kW, Fast EV charging](/export/sites/default/_images/product/microcontroller/Aurix/AURIX_for_xEV.jpg_1758632412.jpg)
Training topics:
- Get to know how AURIXTM is able to answer the needs of the electric vehicle market
- Recognize and explore how AURIX™ TC3xx addresses key electric vehicle challenges, and understand the main features of the AURIX™ TC3xx microcontroller
![CoolSic technology Training](/export/sites/default/_images/product/power/CoolSic_technology_Training.PNG_1778949874.png)
In this training you will:
- Be familiar with silicon carbide MOSFET structures and their characteristics
- Get to know Infineon's CoolSiC™ MOSFET, its features, its improvements over a typical trench MOS and how it performs against its competitors
![Power Simulation Tool](/export/sites/default/_images/product/power/eLearning/Power_Simulation_Tool.JPG_1779873395.jpg)
In this training you will:
- Get to know Infineon’s IPOSIM tool, specifically for an automotive electric vehicle inverter
- Discover the steps involved in simulating different parameters and comparing the results of different Infineon products to see which is the best fit for your application
![Powering up for future Infineon solutions](/export/sites/default/_images/product/power/Power-MOSFETs/InfineonSolutions48VSystems_WBT_Public.JPG_1784491000.jpg)
In this training you will:
- Learn about the transition from fule injection combustion engine to full battery electric vehicles and the main 48V powered applications.
- Additionally get an overview about Infineon’s comprehensive MOSFET portfolio for 48 V applications and their support material
![](/export/sites/default/_images/product/trainings/Infineons-2nd-generation-HybridPACK-Drive-CoolSiC.png_1757708891.png)
- Infineon's HybridPACK™ Drive silicon carbide compact power modules cater to the increasing demand for high range, efficiency, and power in electrified vehicles, enabling longer drive range, compact size, and optimized system cost.
- The second generation of Infineon's HybridPACK™ Drive, utilizing CoolSiC™ technology, offers a scalable product family with enhanced features and package improvements, providing added value to customers.