Traction inverter solution for electric two- and three-wheelers
Optimize traction motor control with Infineon's customized solutions for light electric vehicles (LEV), regardless of automotive or industrial grade
We offer a comprehensive and affordable ecosystem for safe and efficient traction motor control in two- and three-wheelers. Our offering includes a range of tools and resources such as online simulation access, reference designs, evaluation boards, Arduino kits, and our ModusToolbox™ embedded software development platform, addressing key considerations for modern LEV traction inverters, from individual components to fully integrated solutions.
Sustainable traction inverter solutions for two- and three-wheelers
As a trusted semiconductor supplier with in-depth system expertise, Infineon offers cost-effective and energy-efficient traction inverter and drive solutions designed for two- and three-wheeler applications, excelling in both automotive and industrial standards in order to provide highest safety. Our state-of-the-art semiconductor solutions are tailored to meet the unique demands of electric mobility, ensuring seamless performance, efficiency, and reliability.
Infineon provides a comprehensive range of electric motor drive essentials, including XMC™, TRAVEO™ T2G, and AURIX™ microcontrollers, OptiMOS™ and StrongIRFET™ power switches, CoolGaNTM transistors, EiceDRIVER™ isolated and non-isolated gate drivers, as well as XENSIV™ sensors for magnetic, current, and position measurement. These components are designed to elevate your traction inverter design for two- and three-wheeled vehicles.
Empower LEV traction inverter designs with our extensive MCU offering
Infineon's microcontroller portfolio boasts a comprehensive range of products, featuring state-of-the-art 32-bit microcontrollers that deliver robust performance and future-proof security solutions. Our 32-bit MCU product lineup includes XMC™, TRAVEO™ T2G, PSoC™ and MOTIX™ Embedded Power (system-on-chip), all built on Arm® Cortex®-M technology, as well as AURIX™, which utilizes TriCore™ technology. With its broad portfolio of microcontrollers, Infineon offers scalable and high-performance solutions catering to a diverse range of applications across the automotive, industrial and consumer markets, including traction motor control for two- and three-wheelers.
Empowering LEV traction motor control designs with our power switches
Infineon is the world’s largest manufacturer of power semiconductor components, offering the most comprehensive portfolio of power switches specifically designed for electric two- and three-wheeler traction inverters. Our innovative range encompasses both Silicon (Si) and Gallium Nitride (GaN) technologies, providing tailored solutions to meet the unique demands of light electric vehicles.
With a focus on seamless performance, efficiency, and reliability, our power switches are engineered to elevate the traction inverter capabilities, ensuring optimized power delivery and overall system performance in the electric two- and three-wheelers domain. Infineon's commitment to innovation and quality empowers manufacturers to drive the electrified mobility landscape forward, setting new benchmarks in both automotive and industrial standards.
Our EiceDRIVER™ gate driver solutions: Enhanced control and efficiency
Infineon's extensive EiceDRIVER™ gate driver portfolio is meticulously engineered to cater to the diverse requirements of electric two- and three-wheelers, offering a comprehensive range of solutions designed to enhance the performance, efficiency, and reliability of traction inverters. Our innovative offerings encompass both isolated and non-isolated variants, ensuring precise control and seamless power delivery within the electric mobility domain. From high power density and enhanced reliability to advanced system integration, Infineon's gate driver solutions are tailored to meet a wide spectrum of requirements, empowering the designers to achieve the efficiency and performance in their electric two- and three-wheeled vehicles.
Optimized voltage regulation with OPTIREG™ automotive power supply ICs
Infineon's OPTIREG™ Power Supply IC portfolio is the broadest dedicated power IC portfolio for automotive applications in the market. It includes linear, switcher, and SBC sub-families, ideal for LEV traction inverter designs. OPTIREG™ LDO linear voltage regulators offer integrated safety and protection features, while Infineon's SBCs provide high integration and performance at an optimized system cost. Infineon's OPTIREG™ automotive switching regulators offer a high level of product robustness and quality. Switching regulators are DC-DC converters that can stabilize an unregulated input DC into a different voltage output. These solutions support communication interfaces, such as CAN and LIN transceivers, and supervision features, including Wake input, Watchdog, Reset, Interrupt, and Fail Output. Infineon's OPTIREG™ portfolio provides a simple, reliable, and high-quality power supply solution for your traction motor control configurations used in two- and three-wheeled vehicles.
Powering LEV traction inverters with our XENSIV™ precision sensors
Infineon's XENSIV™ current and position sensors offer significant advantages when integrated into the traction motor control systems of electric two- and three-wheelers. These advanced sensors provide precise real-time measurement of current and position, enabling enhanced control and efficiency within the electric mobility.
By leveraging XENSIV™ sensors, LEV traction inverter designers can achieve superior motor control and system performance, leading to optimized traction inverter operation in two- and three-wheeled vehicles. The accurate measurement of current allows for precise control of the electric motor, resulting in improved overall efficiency and responsiveness.
Additionally, the position sensors enable precise rotor position detection, facilitating smooth and efficient motor operation, particularly during start-up and low-speed conditions. Moreover, the robust and reliable nature of XENSIV™ sensors ensures consistent performance in demanding electric two- and three-wheeler applications, contributing to improved safety and reliability.