EV traction inverter
Accelerate vehicle performance with automotive-qualified and highly efficient solutions supporting a scalable range of motors and power classes
Enhance traction inverter designs and achieve the highest efficiency, optimized performance, and fastest time-to-market with Infineon's complete system solution. As an essential component for electric vehicle (EV) drivetrains, traction inverters control the motor and determine driving behavior. Our commitment to quality ensures minimal switching losses, maximum thermal efficiency, and enables regenerative braking to recharge the battery.
EV traction inverter system diagram
Powerful and efficient traction inverters for electric vehicles
Accelerate vehicle performance and efficiency with advanced automotive traction inverter technology. The traction inverter used in electric vehicles regulates the motor's speed and torque, facilitates regenerative braking to recharge the battery, and ensures optimal power delivery. Infineon’s portfolio of rigorously tested electric vehicle traction inverter components prioritize high efficiency, low switching losses, and reliable thermal management to enhance the overall system performance and extend the vehicle's driving range. Infineon offers a highly scalable and automotive-qualified system solution to meet the requirements of electric car inverters, allowing efficiency, fast time to market, and optimized performance.
Drive innovation with cutting-edge traction inverter system solutions
- Fully automotive-qualified product portfolio supporting a wide range of motors, generators, and power classes
- Automotive market’s most scalable power solution (frame, molded, discrete, bare die), enabling easy platform migration while reducing design effort
- Gate-driver working seamlessly with power module, supporting functional safety up to ASIL-D
- Wide range of 32-bit microcontrollers with dedicated inverter features: resolver interface, AI-based predictive maintenance
- Coreless current sensor, scalable across the entire second generation of the HybridPACK™ Drive™ portfolio
- Evaluation kit available to reduce system development time
Technology choice (Si and SiC) in EV traction inverter systems
SiC-based power electronics for EV traction motor inverters are accelerating rapidly. Given the WLTP mission profile, where partial load dominates, SiC demonstrates an efficiency gain of approximately 4% over its silicon counterpart. It is most likely that Si and SiC will co-exist as both have their unique benefits. A Si/SiC hybrid solution is often considered for traction and secondary inverters where SiC is applied for rear-wheel drive, aiming to extend the range, whereas silicon is used in front-wheel drive to allow cost optimization.
Learn more about Infineon products:
- Trench-based HybridPACK™ Drive CoolSiC™ G2 module FS0xMRxx
- EDT2 based HybridPACK™ Drive G2 module FSxxxRxx
- EiceDRIVER™ 1EDI303xAS optimized for CoolSiC™
- Coreless current sensor: Swoboda CSM510HP2x with Infineon TLE4973
- 32-bit AURIX™ microcontrollers TC3xx
- OPTIREG™ PMICs (Automotive): integrated, multi-rail power supply solutions
Evaluation kit based on HybridPACK™ Drive CoolSiC™
Evaluation kit for fast design-in, including:
- HybridPACK™ Drive CoolSiC™ G2, sintered, ceramic, direct cooling and on-chip temperature sensing
- Gate driver board with EiceDRIVER™ G3
- Logic board with AURIX™ MCU
- Communication and development interface: CAN, USB, DAP
- Software supports flexible operational modes
- One-eye GUI interface enabling full customization
- Current sensor vertically integrated into the busbar for optimized space and cost
- Aluminum cooler in reference design, plastic cooler as optional
- DC link capacitor
This reference kit provides users the ease of development for 48 V inverter control targeted for electric scooters and motorcycle traction motors. This kit is designed to drive a Permanent Magnet Synchronous Motor (PMSM) and Brushless DC Motor (BLDC). Its excellent thermal performance is supported by topside-cooled 80 V MOSFETs coming in the TOLT package with Infineon’s leading OptiMOS™ 5 technology. Furthermore, this new reference kit is the ideal solution for rapid prototyping while minimizing R&D efforts and time to market.
Download our free whitepaper: Traction inverters are a key application for electrified vehicle designs
In this technical white paper, we will look at the role of traction inverters and how they are evolving within the changing landscape of electric vehicles. We will also consider new semiconductor technologies that are driving advanced development and many of the challenges that need to be considered when designing traction inverters.
Download now
Webinar: 10 kWh per 100 km!
Dirk Geiger and Christoph Bauer about the mobility vision for efficiency.
Online Courses
Main Inverter CoolSiC kit introduction video
In depth introduction of Infineon's one stop shop reference design for EV traction Inverter.
Getting started with the EiceDRIVER™ X3 digital evaluation board
- Understand Infineon’s purpose in delivering quality above and beyond the standard and find out how we execute that standard in development, qualification, manufacturing and testing
- Learn where and how this high-quality standard is reflected and discover our success stories
CoolSiC™ MOSFET in an EV charging application
With the growing market of electrical vehicles, the industry has put forward more requirements for the performance of charging piles. This e-learning will show you that the emergence of CoolSiC™ MOSFETs has improved the charging pile industry to make the EV charger smaller, faster and with higher efficiency.
#ew23 - Tech Talks - 3. Next-generation eMobility.mp4
- Distinguish the features and benefits of Infineon’s CoolSiC™ solutions in target applications and identify Infineon’s fully scalable CoolSiC™ portfolio to meet this automotive market transition
- Explain the reasons for the increasing introduction of silicon carbide technology in the automotive applications
Standards for wireless charging
This training covers the harmonized frame of standards from international bodies like ISO, IEC, SAE and UL dedicated to the Wireless Power Transfer system technologies.
In this online course you will learn about cost-optimized, but highly efficient electric vehicles charging solutions based on IGBT and CoolMOS™, and explore Infineon’s wide portfolio that supports every segment of the EV charging application.
This training covers the most relevant standards for high power charger design, grouped into 4 major areas:
• charging topology
• communication
• accessories
• safety and security
- The training covers detailed information about Infineon's 3rd generation automotive EiceDRIVER™ 1EDI305xAS
- Participants will learn how these products help to reduce switching losses and improve thermal efficiency, resulting in longer range for hybrid and electric vehicles
EiceDRIVER™ isolated gate driver family overview
Every switch needs a driver, and the right driver makes a difference.
Infineon offers different isoalted gate driver families, such as the EiceDRIVER™ Compact and the EiceDRIVER™ Enhanced. Each family has different features to protect the switch and application.
The EiceDRIVER™ isolated gate driver offers advanced features such as reinforced isolation, Miller clamp, slew rate control and short circuit protection to protect the switch and application. It also enables condition monitoring and rapid prototyping.
The EiceDRIVER™ is the perfect fit for industrial application, particular in combination with Infineon CoolSiC™ and IGBT switches.
Training topics:
- Get to know how AURIXTM is able to answer the needs of the electric vehicle market
- Recognize and explore how AURIX™ TC3xx addresses key electric vehicle challenges, and understand the main features of the AURIX™ TC3xx microcontroller
In this training you will:
- Be familiar with silicon carbide MOSFET structures and their characteristics
- Get to know Infineon's CoolSiC™ MOSFET, its features, its improvements over a typical trench MOS and how it performs against its competitors
In this training you will:
- Get to know Infineon’s IPOSIM tool, specifically for an automotive electric vehicle inverter
- Discover the steps involved in simulating different parameters and comparing the results of different Infineon products to see which is the best fit for your application
In this training you will:
- Learn about the transition from fule injection combustion engine to full battery electric vehicles and the main 48V powered applications.
- Additionally get an overview about Infineon’s comprehensive MOSFET portfolio for 48 V applications and their support material
- Infineon's HybridPACK™ Drive silicon carbide compact power modules cater to the increasing demand for high range, efficiency, and power in electrified vehicles, enabling longer drive range, compact size, and optimized system cost.
- The second generation of Infineon's HybridPACK™ Drive, utilizing CoolSiC™ technology, offers a scalable product family with enhanced features and package improvements, providing added value to customers.
- Describe the key features and benefits of Infineon's EiceDRIVER™ isolated gate driver family and explain why it is suitable for the xEV main inverter
- List the target applications of the EiceDRIVER™ gate driver family and recall the reference designs available