EV thermal management system
Boost efficiency, extend driving range, and ensure system longevity with Infineon's EV thermal management solutions
Please choose a subcategory
Collapse all subcategories Expand all subcategoriesCool and in-control with best-in-class EV thermal management solutions
Infineon's comprehensive thermal management portfolio for electric vehicles includes in-cabin refrigerant circuit (HVAC systems), battery cooling and heating systems, and inverter cooling systems. Additionally, we provide integrated thermal management systems, which are more commonly used by OEMs that converge on liquid-based battery cooling strategies.
Thermal management plays a crucial role in battery electric vehicles (BEV) due to the minimal heat generated by their electric motors. This poses challenges in maintaining optimal temperatures, requiring additional heating for passenger comfort at the expense of reduced range. Fast charging further drives the need for precise thermal management in electric vehicles. As many network providers offer DC fast charging stations with up to 350 kW of power, the batteries must operate within a narrow temperature window to maximize charging power.
Effective electric vehicle thermal management prevents issues like demagnetization, aging of insulation materials, decreased efficiency, and even motor burnout. It also enhances battery longevity and serves as a safety feature against thermal runaway in electric vehicles.
Cutting-edge solutions for thermal management in electric vehicles
Infineon’s EV thermal management solutions have diagnostic and protection functions but consume low space and energy.
- MOTIX™ 32-bit motor control SoC based on Arm® Cortex®-M integrate a 32-bit MCU, non-volatile flash, analog and mixed signal peripherals, communication interfaces (CAN FD), and driving stages on a single die for relay, half-bridge, or full-bridge DC and BLDC motor applications.
- TRAVEO™ T2G MCUs based on Arm® Cortex®-M4/M7 cores have enhanced human-machine interfaces and advanced networking protocols.
- Automotive PSoC™ 4 is a reconfigurable embedded MCU with an Arm® Cortex®-M0+ CPU with programmable analog and digital blocks, and flexible automatic routing.
- XENSIV™ magnetic sensors with I2C have 3D magnetic measurement for platform adaptability.
- OptiMOS™ power MOSFETs have best-in-class RDS(on) performance.
Optimize performance and range with EV cooling technology
Infineon’s scalable EV thermal management system solutions can be categorized in three main categories which offer full flexibility with system-dedicated products.
The cabin HVAC thermal circuit provides thermal comfort for passengers and consists of the refrigerant loop and the HVAC loop.
The inverter cooling system is crucial for maintaining the efficiency, durability, and safety of the electric motor. As the automotive industry shifts toward electrification, the challenges associated with thermal management for power electronics and electric motors increase due to the need for compact size, cost-effectiveness, reduced weight, and uncompromised performance and reliability.
Furthermore, battery cooling and heating systems are of paramount importance. Keeping the batteries cool helps increase the longevity of the cells but is also a major safety feature to prevent thermal runaway. This means that the thermal management of batteries is a key consideration for the range, performance, and safety of electric vehicles - they are cooled or heated by means of electric coolant pumps, coolant valves, cooling fans and electric/PTC heaters.
The microlearning has an application focus on auxiliary pumps and fans. It will give an overview of the application requirements of pumps and fan applications. In detail the key challenges of engine cooling fan, fuel pump, and oil pumps are shown and how those can be solved with Infineon’s highly-integrated system-on-chip solution.
In this training you will:
- Understand the challenges that automotive auxiliary water pump applications face
- Find out about the different topologies used for thermal management for different drivetrains and learn which solutions Infineon provides for automotive water pump applications
The double water pump demonstrator shows the advantages of intelligent motor control against mechanical solutions. An intelligent BLDC motor control solution improves efficiency and reduces CO2 emissions.
By the end of this training, you will be able to
- Describe the main features of Infineon’s TRAVEO™ T2G microcontrollers
- Recognize the different variants that make up this family of products