Automatic transmission hydraulic system
Achieve optimal performance and functional safety in automatic transmission hydraulic control design
Infineon offers a range of options to enhance engine performance, whether you need higher gear reduction ratios, increased speeds, or improved efficiency through electromechanical actuation. Our automatic transmission control solutions address critical aspects like functional safety and high-temperature operations with ASIL-C and ASIL-D compliant products, high-temperature packages, and chip-only components for integrated control units.
Automatic transmission hydraulic control technology
Hydraulic control enables smooth and efficient shifting of gears ensuring power is effectively transferred from the engine to the wheels. To ensure the proper functioning of the automatic transmission hydraulic control, the system must maintain precise pressure levels within safe operating limits. This requires the use of pressure regulation mechanisms and pressure sensors. To ensure highest level of safety, systems should be designed according to ASIL standards, such as ASIL-C and ASIL-D.
Infineon plays a crucial role in this control module by providing a comprehensive product portfolio that includes microcontrollers, sensors, and more. These components are essential for collecting and processing inputs, executing control algorithms, and generating output signals. By utilizing Infineon's offerings, the hydraulic system can be effectively and safely managed, ensuring the automatic transmission operates properly.
- Efficient power transmission
- Enhanced control unit integration
- High precision current control
- Comprehensive product portfolio
Product highlights and automatic hydraulic control system diagram
Infineon offers a comprehensive range of expertise and products for automatic transmission hydraulic systems, ensuring optimal performance on the road. Our portfolio includes:
- Constant current control ICs: Our current control ICs enable precise regulation of hydraulic pressure within the system. With their high accuracy and responsiveness, they ensure smooth and efficient operation of the automatic transmission.
- Microcontrollers: Infineon provides advanced microcontrollers that offer precise control capabilities for hydraulic control systems. These microcontrollers facilitate accurate and reliable management of gear shifting, ensuring seamless transitions and optimal performance.
- Enhanced sensors: Our optimized sensors are specifically designed to improve disturbance detection and direction detection in automatic transmission systems. They provide enhanced accuracy and responsiveness, enabling better control and overall system performance.
Choose Infineon for expertise and a complete product portfolio that ensures optimal performance in automatic transmission hydraulic control systems.
Full range of highly robust and industry-leading solutions
- Full range of products ranging from voltage regulators, transceivers, and sensors to microcontrollers and smart power drivers
- Valve actuator ICs supporting highest precision current control
- Optimized sensors providing enhanced disturbance immunity (e.g., vibration) and direction detection
- High-temperature chip-only component ICs supporting integrated transmission control up to the highest torque rate
- Are you looking for smart and reliable solutions to drive brushed DC motors in automotive applications?
- Then you will certainly like the integrated and fully protected MOTIX™ single half-bridge integrated circuits.
- Infineon has been expanding the package portfolio for it’s high-performing OptiMOS™ MOSFETs.
- Do you know SSO10T, the latest addition to Infineon’s package family for OptiMOS™ MOSFETs?
• Get to know the basic principle of TLE49SR stray field concept
• And know the key features of Infineon’s first stray field robust sensor
Learn more about Infineon automotive dependability.
Training topics:
- Do you know Infineon’s OPTIREG™ power supply solutions?
- Do you know why OPTIREG™ products stand out from other solutions in the market?
In this training you will:
- Know more about Infineon’s wide MOSFET selection for 48 V mild-hybrid electric vehicle, or MHEV, applications
- Understand why and how Infineon is strengthening its position in the 40 V MOSFET market, and be familiar with Infineon’s newest 60 V MOSFETs
In this training you will:
- Get to know why systems require frequent updates, how this is done and how automotive systems try to ensure their security when they are updated
- Learn how AURIX™ families of microcontrollers support over-the-air software updates
OptiMOS™ 7 40 volts is Infineon’s new automotive MOSFET technology.
It presents a 25 percent Ron improvement when compared to the previous OptiMOS™ 6.