32-bit PSOC™ Arm® Cortex® Microcontroller
Get to market faster. Reduce BOM cost. Innovate in design.
32-bit PSOC™ Arm® Cortex® Microcontroller subcategories
Collapse all subcategories Expand all subcategories- 32-bit PSoC™ 4 Arm® Cortex®-M0/M0+
- 32-bit PSoC™ 4 Automotive Arm® Cortex®-M0/M0+
- 32-bit PSoC™ 4 HV Arm® Cortex®-M0+
- 32-bit PSOC™ 5 LP Arm® Cortex®-M3
- 32-bit PSoC™ 6 Arm® Cortex®-M4 / M0+
PSOC™ Microcontrollers are the world's only programmable embedded System-on-Chip solutions based on the ARM® Cortex®-M processor, high-performance programmable analog blocks, PLD-based programmable digital blocks, programmable interconnect and routing, and CapSense™.
Rapidly Prototype: Use PSOC's flexible design software, to create custom chips in minutes, rather than hours. Create the mix of peripherals you want on your chip, select whichever pin you want, and you’re done.
No Blue Wires: Accommodate last-minute feature changes and eliminate hardware bugs by re-configuring PSOC programmable hardware blocks using PSOC Components to eliminate delays caused by PCB spins.
Interface to New Sensors: Design custom analog front ends (AFEs) using PSOC Components and programmable analog blocks to add new features to your product without increasing PCB size and BOM cost.
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox comprises Infineon's latest development tools including an IDE. PSOC Creator delivers a game-changing schematic entry design methodology and IDE.
PSOC™ 6 PSOC 6: Purpose-Built for the IoT
- PSOC™ 6 is Infineon's newest PSOC™ MCU, built on a dual-core ARM®Cortex®-M architecture, delivering industry-leading ultra-low power, flexibility, and security for the IoT
- Includes a high-performance ARM®Cortex®-M4 and a low-power ARM® Cortex®-M0+, industry-leading CapSense™, software-defined analog and digital peripherals, and multiple connectivity options such as BLE and USB
- Integrated, hardware-based Trusted Execution Environment with secure data storage
PSOC™ 4: Industry's most flexible and scalable low-power mixed-signal architecture
PSOC™ 4 is an ARM® -based PSOC™, featuring the low-power Cortex®-M0 and Cortex®-M0+ cores combined with PSOC's unique programmable mixed-signal hardware IP and CapSense™, resulting in the industry's most flexible and scalable low-power mixed-signal architecture.
Software of 32-bit PSOC™ Arm® Cortex® MCU family
Infineon's PSOC™ software delivers easy-to-use tools to get your ideas to market quickly and easily. ModusToolbox comprises Infineon's latest development tools including an IDE. PSOC Creator delivers a game-changing schematic entry design methodology and IDE.
ModusToolbox™ was built to make the developers life easy. It is a collection of easy-to-use software and tools enabling rapid development of Infineon MCUs, covering applications from embedded sense and control to wireless and cloud-connected systems using PSOC™ 6, PSOC™ 4, XMC™, AIROC™ Wi-Fi, AIROC™ Bluetooth®, and AIROC™ Wi-Fi and Combo devices.
PSOC Creator is an Integrated Design Environment (IDE) that enables concurrent hardware and firmware editing, compiling and debugging of PSOC and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.
AI and Machine Learning (ML) will largely enter every embedded application, as that enables new functionalities and new levels of control and energy efficiency while preserving privacy. Make use of advanced AI within numerous applications, based on Infineon’s broad portfolio of hardware, software and tools solutions and benefit from DEEPCRAFT™ Studio, the outstanding end-to-end platform for the development of robust machine learning solutions for edge devices serving global customers with a wide range of applications.
Leverage the advanced opportunities from AI/ML easily and with faster time to market with DEEPCRAFT™ .
Infineon leverages its deep three-decade history of embedded security leadership in payment and Identification devices and focuses that expertise on the requirements for Microcontrollers and Radio Controllers to support IoT applications. Learn more at about Infineon Edge Protect today.
Component-level Embedded Security requirements are being driven by the need for OEMs to meet regulatory outcomes so they can sell their products in all geographies. These regulations require protects for user information, mitigation of network attacks and limiting fraud. In addition, the value of the Software assets that OEMs program into their products is growing exponentially with the adoption of Machine Learning models and other feature driven Software tools. Considering that the market now has mature and well adopted component-level, embedded security certifications like PSA and SESIP that provide 3rd party assurances to security claim, it is far easier for customers to make the right security choice for their design.
Access to additional technical documentation
By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools and much more. Please follow these steps to get started:
1. Register at www.myinfineon.com with your company email address
2. Send your access request to AURIX@infineon.com (with your MyInfineon login name)
3. You will receive a confirmation email explaining how to use your new access