Human machine interface
From touch panels to industrial plants: selected components for your project
Given the harsh surroundings of industrial environments, human machine interface (HMI) devices with terminal, display, button, acoustic or signal lamp character must be particularly robust. On the one hand, it has to be easy to operate. On the other hand, it should offer different access options, and the price performance ratio must be good. Ideally, all components can be sourced from a single source to ensure that the microcontroller, memory, power supply, communications and safety equipment all work together smoothly. Infineon offers a full-spectrum portfolio of high-quality solutions for all of your human machine interface requirements.
Infineon’s memory portfolio has evolved to a broad range of products best suited for industrial HMI applications including NOR Flash, pSRAM, SRAM, nvSRAM, and F-RAM with memory densities from 4 Kbit to 4 Gbit. The differentiated portfolio of volatile and non-volatile memories includes the SEMPER™ family of secure and reliable NOR Flash, the EXCELON™ family of ultra-low power, high-performance, and reliable F-RAM products, and our HYPERBUS™ interface-based HYPERFLASH™ NOR Flash and HYPERRAM™ pSRAM memories.
Thanks to state-of-the-art sensor technologies, Infineon is the market leader in capacitive and inductive sensor applications. With its industry-leading CAPSENSE™ capacitive and inductive sensors, Infineon offers sensing solutions that provide the robustness and intelligence that industrial and Internet-of-Things (IoT) applications require. CAPSENSE capacitive sensing can be used for applications that require touch buttons, sliders, wheels, trackpads, and touchscreens. It offers advanced features such as proximity sensing, hover and glove touch, fluid tolerance, and fluid level sensing. In addition, CAPSENSE provides an intelligent smart sensing algorithm that compensates for environmental and manufacturing variations. Inductive sensing can be used in applications that require metal detection. Applications that require detection through high-quality metal coatings, water-proofing, rotary and linear encoder functionality, and proximity sensing, can be designed using inductive sensing.
As security becomes increasingly important, Infineon is leading the way with semiconductors that are unmatched in embedded security. Our M2M-optimized microcontrollers, the OPTIGA™ embedded security solutions, help secure communication between devices such as production and HMI equipment connected via internet in an industrial environment.
Dedicated application know-how and proven outstanding technical expertise ensure that your HMI is in good hands with Infineon.
- Learn about SEMPER™ Solutions Hub, where you can find everything you need to build a development platform
- Know the requirements for accessing and downloading SEMPER™ Software Development Kits (SDKs)
In this training you will:
- Understand the need for an expansion memory
- Recognize the key attributes designers look for in an expansion memory
- Describe the challenges with existing expansion memory options
To protect transferred data and enable the reliable operation of devices, strong security measures are crucial. Check out how using a Raspberry Pi board with an Infineon OPTIGA™ TPM enables secured communication of connected devices in the Internet of Things (IoT).
This demo shows how sensitive data can be communicated through secured channels from one production site to another using OPTIGA™ TPM. Furthermore, the network components in the demo are monitored and unauthorized manipulations detected.
In this video you will learn more about how a PLC-based system can be adequately equipped in order to execute different security use cases.
In this video you will learn about a typical Industry 4.0 architecture enabled by Infineon components including secured end nodes.
High expenses at car manufacturers for fixing software issues by costly recalls are driving the desire to use mobile communication channels to remotely execute software updates over the air (SOTA). Infineon’s OPTIGA™ TPM (Trusted Platform Module) is offering enhanced security mechanisms for the protection of a SOTA system. The demo shows a backend server, which provides a software update securely to a Telemetric ECU. The Telemetric ECU installs the software update in a target ECU using the Infineon Aurix™ controller.
Do you know what industrial automation is?
Join us on this journey through the world of factory automation and find out how semiconductor solutions help factories become smart!
Modern industries typically require many coordinated single steps to accomplish a finished product or any activity flow. Imagine this with no automation in place: any high volume outputs or uninterrupted courses of action at a high level of quality and in a short time would not be possible, would it?