Heating ventilation and air conditioning (HVAC)
Please choose a subcategory
High reliability and performance data storage solutions from Infineon
At Infineon, we understand the need for high reliability, high availability, and performance required for a RAID. RAID is a technique that combines multiple physical disks into one or more logical units for the purpose of making it a high-density data storage with data redundancy, data integrity, performance improvement, or all of these. RAID controller cards are the data storage devices used to manage hard disk drives or solid-state drives.
Our non-volatile SRAM (nvSRAM) and Ferroelectric RAM (F-RAM) are commonly used in these RAID card applications to keep track of the data packets while it transfers between the host and storage system, otherwise known as write journaling. If the system loses power while writing, the journal information is read back at next power cycle to identify any data that was not yet written. Parallel nvSRAM and serial Quad SPI
F-RAMs are preferred over other non-volatile memories due to their fast write speeds, high endurance and ability to capture data instantly on power loss without the use of any power backup.
High reliability for preservation of critical data without compromising performance
- Eliminates the need for back-up batteries or super capacitors
- Provides unlimited (nonvolatile) write cycles at the bus speed
- Instantly captures data on power loss
High-quality solutions and support for HVAC systems
For every part of a HVAC system – ventilation, pumps and valves – Infineon is the right partner. Why? Because we understand the biggest hurdles you face right now, such as the demand for systems that are quieter, efficient and reliable. With years of experience under our belts, our team of experts has engineered the exact components and solutions you are looking for. Learn more by selecting a heating ventilation and air conditioning system sub-application.
HVAC in urban farming
Urban farms are an upcoming technology to solve future food insecurity caused by climate change leading to an increase in global temperatures and the frequency of extreme weather events. By moving agricultural operation indoors and exactly controlling the environment, reliable conditions for plant growth can be created. The HVAC system is a central element of an indoor farm as it is the means to control the temperature and humidity of the growth environment. In an indoor farm, plants are grown on several levels and are automatically provided with the right amount of water and nutrients. Urban farms require precise control of environmental conditions to enable optimal plant growth.
The main challenges for HVAC in urban farms are highly energy-efficient solutions to provide optimized operations while constantly and precisely regulating the indoor environment to provide the best growth conditions resulting in the best quality products. The Infineon HVAC portfolio is the perfect fit for urban farming applications due to the broad coverage of Infineon MosFET and IC technology as well as the great versatility enabled by highly integrated motor control solutions such as the iMOTION™ family. To find out more about urban farming visit our application page.
![eLearning Predictive Maintenance](/export/sites/default/_images/application/industrial/eLearning_Predictive_Maintenance_HVAC.jpg_1787261563.jpg)
The training gives an overview of predictive maintenance in HVAC and the role of sensors. It presents our offering and partner approach.