CIPOS™ IPM Simulation Tool (PLECS)
Overview
Thank you for using the CIPOS™ IPM Simulation Tool, the online power simulator for loss and thermal calculations of Infineon’s Intelligent Power Modules (IPM). Under user-specified conditions, IPMs can be simulated and compared to help determine which IPM will best suit the user’s application.
Click on a topology to simulate:
![](/export/sites/default/_res/application/landing/ipm/3phase.png_922845907.png)
A three-phase inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at the given static load conditions.
![](/export/sites/default/_res/application/landing/ipm/h-bridge.png_922845907.png)
A H-bridge inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at the given static load conditions.
![](/export/sites/default/_res/application/landing/ipm/pfc-inverter.png_922845907.png)
A PFC controlled three-phase inverter motor drive system is implemented to simulate the power loss and junction temperature of the power devices within the IPM at given static load conditions.
![](/export/sites/default/_res/application/landing/ipm/pfc-boost.png_922845907.png)
A PFC boost converter system is implemented to simulate the power loss and junction temperature of the PFC switch and diode within the IPM at the given static load conditions.
Support