Pulse Width Modulator (PWM)
Overview
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/comp_PWM.png_1728156219.png)
The PWM component provides compare outputs to generate single or continuous timing and control signals in hardware. The PWM provides an easy method of generating complex real-time events accurately with minimal CPU intervention. PWM features may be combined with other analog and digital components to create custom peripherals.
- 8- or 16-bit resolution
- Multiple pulse width output modes
- Configurable trigger
- Configurable capture
- Configurable hardware/software enable
- Configurable dead band
- Multiple configurable kill modes
- Customized configuration tool
- Fixed-function (FF) implementation for PSoC 3 and PSoC 5 devices
Support