Quadrature Decoder (QuadDec)
Overview
General Description
![](/export/sites/default/en/design-support/tools/sdk/sdk-pictures/comp_QuadDec.png_708092179.png)
The Quadrature Decoder (QuadDec) Component gives you the ability to count transitions on a pair of digital signals. The signals are typically provided by a speed/position feedback system mounted on a motor or trackball.
The signals, typically called A and B, are positioned 90 degrees out of phase, which results in a Gray code output. A Gray code is a sequence where only one bit changes on each count. This is essential to avoid glitches. It also allows detection of direction and relative position. A third optional signal, named Index, is used as a reference to establish an absolute position once per rotation.
-
Adjustable counter size: 8, 16, or 32 bits
-
Counter resolution of 1x, 2x, or 4x the frequency of the A and B inputs, for more accurate determination of position or speed
-
Optional index input to determine absolute position
-
Optional glitch filtering to reduce the impact of system-generated noise on the inputs
Support