AIROC™ Bluetooth® Connect App — Bluetooth® LE Test and Debug Tool
AIROC™ Bluetooth® Connect App is a Bluetooth™ LE host emulation tool for Windows PCs. The tool provides an easy-to-use Graphical User Interface (GUI) to enable customers to test and debug their Bluetooth LE peripheral applications.
Note: The AIROC™ Bluetooth® Connect App requires a Infineon BLE dongle to emulate a host device in the GAP central role.
The tool supports device discovery, connection establishment, pairing and bonding, and provides the ability to access the Generic Attribute Profile (GATT) server database for the PRoC™ BLE, PSoC™4 BLE and the PSoC™6 BLE devices as well as the EZ-BLE family of modules.
AIROC™ Bluetooth® Connect App 1.3 offers following features:
- Support for PSoC™ 6 BLE Over-the-air (OTA) firmware update
- Support for OTA update of devices with bootloader security key
- Support for CY5677 AIROC™ Bluetooth® Connect App BLE 4.2 USB dongle update to replace PRoC™ BLE device with PSoC™ 4 BLE device
- Bug fixes
AIROC™ Bluetooth® Connect App 1.3 can be used with any kit that includes a BLE dongle (BLE-USB bridge):
- Bluetooth™ Low Energy Pioneer Kit (CY8CKIT-042-BLE)
- PRoC™ BLE Remote Control RDK (CY5672)
- PRoC™ BLE Touch Mouse RDK (CY5682)
AIROC™ Bluetooth® Connect App 1.3 supports the following BLE dongle kits:
- Supports Bluetooth 4.2/4.1/4.0 core specifications
- Runs on Windows PC platforms (including platforms that do not natively support Bluetooth LE)
- Enables custom GAP-central application development on Windows PCs using:
- AIROC™ Bluetooth® Connect App APIs - Easy-to-use C# APIs to communicate with a Cypress BLE dongle
- AIROC™ Bluetooth® Connect App DLLs - Dynamic Link Libraries that enable C# projects to use AIROC™ Bluetooth® Connect App APIs
- AIROC™ Bluetooth® Connect App API Reference Guide - Documentation with usage guidelines for AIROC™ Bluetooth® Connect App APIs
- Allows users to configure:
- Scan parameters
- Connection parameters
- Security parameters
- Enables users to:
- Scan and connect to any Bluetooth LE peripheral device
- Manage device White List and Resolving List
- Provides a formatted view to analyze advertisement and scan response data
- Supports authentication (pairing and bonding)
- Provides GATT database viewer with one-click to:
- Discover all GATT database attributes
- Enable/disable notifications
- Read all characteristics
- Supports over-the-air (OTA) firmware update for BLE peripheral devices that implement the bootloader custom profile (example projects explaining the bootloader custom profile are available as part of PSoC™ Creator)
- Provides advanced users the option to execute specific GATT procedures
- Supports L2CAP Credit Based Flow Control (CBFC) communication with supported peripheral devices
- Supports Bluetooth 4.2 features:
- Enhanced security with LE Secure Connections
- Power-efficient privacy with LE Privacy 1.2
- Up to 2.6x higher throughput with LE Data Length Extension
If you need an older version of software, please visit the AIROC™ Bluetooth® Connect App archive.