CY27410FLTXI Universal Programmable Clock Generator with VCXO and Spread Spectrum for Industrial Applications
Overview
The CY27410FLTXI is a standard-performance programmable clock generator with four independent fractional PLLs, providing zero-ppm synthesis error for phase-aligned clock outputs with minimal skew. It supports spread spectrum for EMI reduction and VCXO functionality for ppm granularity, making it suitable for industrial applications. With up to 12 configurable outputs, it offers versatile clock generation capabilities for various system requirements.
Summary of Features
- Crystal input: 8 MHz to 48 MHz
- RMS phase jitter: 1 ps max at 12-kHz to 20 MHz offset
- PCIe 1.0/2.0/3.0 compliant
- SATA 2.0, USB 2.0/3.0, 1/10-GbE compliant
- Maximum 12 outputs split in two banks with 6 outputs each
- Up to 100-ps skew for differential outputs within a bank
- Supply voltage: 1.8 V, 2.5 V, and 3.3 V
- I2C configurable with onboard programming
Support