ESD101-B1-02ELS
Overview
Bi-directional Ultra Low Capacitance ESD / Transient Protection
Summary of Features
• ESD / transient protection of high speed data lines exceeding:
– IEC61000-4-2 (ESD): ±12 kV (contact), ±14 kV (air)
• Maximum working voltage: VRWM = ±5.5 V
• Ultra low capacitance CL = 0.1 pF I/O to GND (typical)
• Very low clamping voltage: VCL= 30 V at IPP = 16 A (typical)
• Very low dynamic resistance: RDYN = 1.5 Ω (typical)
• Pb-free and halogen-free package (RoHS compliant)
Potential Applications
• RF antenna
• Super high speed interfaces such as USB 3.0, HDMI 1.4a, MHL
Support