ESD102-U1-02ELS
Overview
Uni-directional Ultra Low Capacitance ESD / Transient Protection Diode
Summary of Features
- ESD / transient protection of high speed data lines exceeding:
– IEC61000-4-2 (ESD): ±20 kV (air / contact)
– IEC61000-4-4 (EFT): 2.5 kV / 50 A (5/50 ns)
– IEC61000-4-5 (surge): 3 A (8/20 μs) - Maximum working voltage: VRWM = 3.3 V
- Ultra low capacitance CL = 0.4 pF (typical)
- Very low clamping voltage: VCL= 8 V at IPP = 16 A (typical) [2]
- Very low dynamic resistance: RDYN = 0.19 Ω (typical) [2]
- Pb-free and halogen-free package (RoHS compliant)
Potential Applications
- USB 3.0, 10/100/1000 Ethernet, Firewire, DVI, HDMI, S-ATA, DisplayPort
- Mobile HDMI Link, MDDI, MIPI, SWP / NFC
Videos
Support