ESD103-B1-02EL
Overview
Bi-directional Ultra Low Capacitance ESD / Transient Protection
Summary of Features
-
ESD / transient protection of high speed data lines exceeding:
– IEC61000-4-2 (ESD): ±10 kV (contact) -
Maximum working voltage: VRWM = ±15 V
-
Ultra low capacitance CL = 0.09 pF I/O to GND (typical)
-
Very low clamping voltage: VCL= 48 V at IPP = 16 A (typical)
-
Very low dynamic resistance: RDYN = 1.8 Ω (typical)
-
Pb-free and halogen-free package (RoHS compliant)
Potential Applications
-
RF antenna
-
Super high speed interfaces such as USB 3.0, HDMI 1.4a, MHL
Support