ESD105-B1-02EL
Overview
Bi-directional Ultra-low Capacitance ESD/Transient Protection Diode
Summary of Features
- ESD / transient protection of RF signal lines according to:
- IEC61000-4-2 (ESD): ±25 kV (air/contact)
- IEC61000-4-4 (EFT): 50 A (5/50 ns)
- IEC61000-4-5 (surge): 5 A (8/20 μs)
- Maximum working voltage: VRWM ±5.5 V
- Extremely low capacitance: CL = 0.3 pF (typical)
- Extremely low clamping voltage: VCL = 11 V at IPP = 5 A (typical)
- Very low reverse current IR < 1 nA typ.
- Very small form factor down to 1.0 x 0.6 x 0.3 mm3
- Pb-free (RoHS compliant) and halogen free package
Potential Applications
- USB 3.0, 10/100/1000 Ethernet, Firewire, DVI, HDMI, S-ATA, DisplayPort
- Mobile HDMI Link, MDDI, MIPI, SWP / NFC
Support