ESD112-B1-02EL
Overview
Bi-directional Ultra-low Capacitance ESD/Transient Protection Diode
Benefits
- ESD / transient protection of RF signal lines according to:
- IEC61000-4-2 (ESD): ±25 kV (air/contact)
- IEC61000-4-4 (EFT): 40 A (5/50 ns)
- IEC61000-4-5 (surge): 3 A (8/20 μs)
- Maximum working voltage: VRWM ±5.3 V
- Extremely low capacitance: CL = 0.2 pF (typical)
- Low clamping voltage: VCL = 29 V at IPP = 16 A (typical)
- Very low reverse current IR < 1 nA typ.
- Very small form factor down to 0.62 x 0.32 x 0.31 mm3
- Pb-free (RoHS compliant) and halogen free package
Potential Applications
- ESD protection of sensitive RF signal lines, Bluetooth Class 2, Automated Meter Reading
- RF antenna protection, frontend module, GPS, mobile TV, FM radio, UWB
Support