ESD113-B1-02ELS
Overview
- Bi-directional Ultra-low Capacitance ESD / Transient Protection Diode
Summary of Features
- ESD / transient protection of high-speed data lines up to:
– IEC61000-4-2 (ESD): ±20 kV (air / contact)
– IEC61000-4-4 (EFT): 2.5 kV / 50 A (5/50 ns)
– IEC61000-4-5 (surge): 3 A (8/20 μs) - Reverse working voltage: ±3.6 V max.
- Very low reverse current: < 1 nA typ.
- Ultra low capacitance: CL = 0.2 pF (typical).
- Very low dynamic resistance: RDYN = 0.45 Ω typ.
- Very low clamping voltage: 14 V typ.
- Very low series inductance down to 0.2 nH typ.
- Pb-free (RoHS compliant) package
Potential Applications
- HDMI, USB 2.0/USB 3.0, DisplayPort, DVI
- 10/100/1000 Ethernet, Firewire, S-ATA
- Mobile HDMI Link, MDDI, MIPI, etc.
Videos
Support