ESD114-U1-02ELS
Overview
Uni-directional Ultra-low Capacitance ESD / Transient Protection
Diode
Summary of Features
• ESD / transient protection of high-speed
data lines up to:
IEC61000-4-2 (ESD): ±20 kV (air / contact)
IEC61000-4-4 (EFT): 2.5 kV / 50 A (5/50 ns)
IEC61000-4-5 (surge): 3 A (8/20 μs)
• Reverse working voltage: 5.3 V max.
• Very low reverse current: 100nA typ.
• Ultra low capacitance: CL = 0.4 pF (typical).
• Very low dynamic resistance: RDYN = 0.6 Ω typ.
• Very low clamping voltage: 19 V typ.
• Pb-free (RoHS compliant) package
Potential Applications
• HDMI, USB 2.0/USB 3.0, DisplayPort, DVI
• 10/100/1000 Ethernet, Firewire, S-ATA
• Mobile HDMI Link, MDDI, MIPI, etc.
Support