ESD128-B1-W0201
Overview
Bi-directional Ultra-low Capacitance ESD / Transient Protection Diode
Summary of Features
• ESD / transient protection of high speed data and RF lines according to:
– IEC61000-4-2 (ESD): ±15 kV (air/contact)
– IEC61000-4-4 (EFT): 40 A (5/50 ns)
– IEC61000-4-5 (surge): 2 A (8/20 μs)
• Maximum working voltage: VRWM ±18 V
• Extremely low capacitance: CL = 0.3 pF (typical)
• Low clamping voltage: VCL = 32 V at IPP = 16 A (typical)
• Very low reverse current IR < 1 nA typ.
• Very small form factor down to 0.58 x 0.28 x 0.15 mm3
• Pb-free (RoHS compliant) and halogen free package
Potential Applications
• NFC
![](/export/sites/default/media/products/Small_Signal_Discretes/WLL-2-2.jpg_1068762225.jpg)
Support