ESD130-B1-W0201
Overview
Bi-directional Ultra-low Capacitance ESD / Transient Protection Diode
Summary of Features
• ESD / transient protection of high speed data lines according to:
– IEC61000-4-2 (ESD): ±18 kV (air/contact)
– IEC61000-4-4 (EFT): 50 A (5/50 ns)
– IEC61000-4-5 (surge): 2.5 A (8/20 μs)
• Maximum working voltage: VRWM ±5.5 V
• Extremely low capacitance: CL = 0.3 pF (typical)
• Low clamping voltage: VCL = 20 V at IPP = 16 A (typical)
• Very low reverse current IR < 1 nA typ.
• Very small form factor down to 0.58 x 0.28 x 0.15 mm3
• Pb-free (RoHS compliant) and halogen free package
Potential Applications
• ESD protection of high speed data lines USB 3.0, Firewire, DVI, HDMI, S-ATA, DisplayPort, Thunderbolt, MDDI, MIPI, SWP
![](/export/sites/default/media/products/Small_Signal_Discretes/WLL-2-1.gif_1753091286.gif)
Support