ESD132-B1-W0201
Low clamping voltage, low capacitance, bi directional ESD/ transient protection diode (TVS: transient voltage suppressor)
Bi-directional, 5.5 V, 0.45 pF, 0201, RoHS and halogen free compliant
Summary of Features
• ESD / transient protection according to:
- IEC61000-4-2 (ESD): ±30 kV (air / contact discharge)
- IEC61000-4-4 (EFT): ±4 kV / ±80 A (5/50 ns)
- IEC61000-4-5 (Surge): ±9 A (8/20 μs)
• Bi-directional working voltage up to: VWM = ±5.5 V
• Line capacitance: CL = 0.45 pF (typical) at f = 1 MHz
• Clamping voltage: VCL = 7 V (typical) at ITLP = 16 A with RDYN = 0.2 Ω (typical)
• Very low reverse current: IR < 1 nA (typical)
• Small form factor SMD size 0201 and low profile (0.58 mm x 0.28 mm x 0.15 mm)
• Bi-directional and symmetric I/V characteristics for optimized design / assembly
Potential Applications
• USB 3.0 / 3.1, Firewire, DVI, HDMI, S-ATA, DisplayPort, Thunderbolt
• Mobile HDMI link, MDDI, MIPI, SWP