ESD144-B1-W0201
Overview
Low Clamping Voltage, Low Capacitance, Bi Directional ESD/ Transient Protection Diode (TVS: transient voltage suppressor)
Bi-directional, 18 V, 0.2 pF, 0201, RoHS and Halogen Free compliant
Summary of Features
- ESD / transient protection according to:
- IEC61000-4-2 (ESD): ±18 kV (air / contact discharge)
- IEC61000-4-4 (EFT): ±2.5 kV / ±50 A (5/50 ns)
- IEC61000-4-5 (Surge): ±3.5 A (8/20 μs)
- Bi-directional working voltage up to: VRWM = ±18 V
- Line capacitance: CL = 0.2 pF (typical) at f = 1 MHz
- Clamping voltage: VCL = 12.5 V (typical) at ITLP = 16 A with RDYN = 0.58 Ω (typical)
- Very low reverse current: IR < 1 nA (typical)
- Small form factor SMD size 0201 and low profile (0.58 x 0.28 x 0.15 mm³)
- Bi-directional and symmetric I/V characteristics for optimized design / assembly
Potential Applications
ESD protection of RF signal lines in Near Field Communication (NFC) applications, RF antenna
![](/export/sites/default/media/products/Small_Signal_Discretes/WLL-2-3.png_1564790792.png)
Support