ESD150-B1-W0201
Overview
Super Low Clamping Voltage, Low Capacitance, Bi Directional ESD/ Transient Protection Diode (TVS: transient voltage suppressor)
Bi-directional, 3.3 V, 0.15 pF, 0201, RoHS and Halogen Free compliant
Designed for USB 3.1 Gen 1 and Gen 2
Summary of Features
- ESD / transient protection according to:
- IEC61000-4-2 (ESD): ±12/±12 kV (air / contact discharge)
- IEC61000-4-4 (EFT): ±2.5 kV / ±30 A (5/50 ns)
- IEC61000-4-5 (Surge): ±3 A (8/20 μs)
- Bi-directional working voltage up to: VWM = ±3.3 V
- Line capacitance: CL = 0.15 pF (typical) at f = 10 GHz
- Clamping voltage: VCL = 5.4 V (typical) at ITLP = 16 A with RDYN = 0.16 Ω (typical)
- Very low reverse current: IL < 0.1 nA (typical)
- Small form factor SMD size 0201 and low profile (0.58 mm x 0.28 mm x 0.15 mm)
- Bi-directional and symmetric I/V characteristics for optimized design / assembly
Potential Applications
- Super high speed I/O - USB 3.0 / 3.1
Support