ESD1P0RFW
Overview
RF ESD Protection Diode
Summary of Features
- ESD / transient protection of RF antenna /interfaces or ultra high speed data lines acc. to:IEC61000-4-2 (ESD): ± 20 kV (contact),IEC61000-4-4 (EFT): 40 A (5/50 ns),IEC61000-4-5 (surge): 10 A (8/20 μs)
- Ultra low capacitance of 1 pF typ.(0.5 pF per diode)
- Low clamping voltage
- Pb-free (ROHS compliant) package
Benefits
Applications in anti-parallel configuration
- For low RF signal levels without superimposed DC voltage: e.g. GPS, WLAN, Bluetooth
- For high RF signal levels or low RF signal levelswith superimposed DC voltage: e.g. HDMI, S-ATA,Gbit Ethernet
Videos
Support