ESD5V5U5ULC
Overview
Ultra-low Capacitance ESD / Transient / Surge Protection Array
Summary of Features
- ESD / Transient protection of high speed data lines exceeding :IEC61000-4-2 (ESD): ±25 kV (air / contact) , IEC61000-4-4 (EFT): ±2.5 kV / ±50 A (5/50 ns) ,IEC61000-4-5 (surge): ±6 A (8/20 μs)
- Maximum working voltage: VRWM = 5.5 V
- Extremely low capacitance CL = 0.45 pF I/O to GND (typical)
- Very low dynamic resistance: RDYN I/O to GND = 0.2 Ω (typical)
- Very low reverse clamping voltage: VCL = 9 V at IPP = 16 A (typical)
- Protection of VBUS with one line freely selectable
- Pb-free (RoHS compliant) and halogen free package
Potential Applications
- USB 2.0, 10/100/1000 Ethernet, Firewire
- Consumer products (STB, MP3, DVD, DSC, ...)
- Notebooks and desktop computers, peripherals
- DVI, HDMI, S-ATA, DisplayPort, Mobile communication, LCD displays, Camera
Videos
Support