ESD253-B1-W0201
Overview
Low Clamping Voltage Bi Directional ESD/ Transient Protection Diode (TVS: transient voltage suppressor)
Bi-directional, 24 V, 2.8 pF, 0201, RoHS and halogen free compliant
Summary of Features
- ESD/transient protection according to:
- IEC61000-4-2 (ESD): ±15 kV (air/contact discharge)
- IEC61000-4-4 (EFT): ±2 kV/±40 A (5/50 ns)
- IEC61000-4-5 (Surge): ±3 A (8/20 μs)
- Bi-directional working voltage up to: VRWM = ±24 V
- Line capacitance: CL =2.8 pF at f = 1 MHz
- Clamping voltage: VCL = 31 V (typical) at ITLP = 16 A with RDYN = 0.3 Ω (typical)
- Very low reverse current: IR < 1 nA (typical)
- Small form factor SMD size 0201, low profile (0.58 mm x 0.28 mm x 0.15 mm)
- Bi-directional and symmetric characteristics for optimized design and assembly
Potential Applications
ESD protection of highly susceptible IC/ASICs in audio, headset, human digital interfaces
- Quick charging in mobile devices, wireless charging
- 24V DC/DC port protection
Support