DSL70
Overview
Silicon TVS diodes Array
Summary of Features
- ESD / transient protection of e.g. ADSL, VDSL,ISDN, WAN, LAN, I²C Bus, Microcontroller Inputs,Video and other high-speed data lines in telecom applications:IEC61000-4-2 (ESD): ± 15 kV (Air / Contact),IEC61000-4-4 (EFT): 4 kV / 80 A (5/50 ns),IEC61000-4-5 (Lightning): 27 A (8/20 μs)
- Very low capacitance
- Extremely low reverse current < 5 nA
- Pb-free (RoHS compliant) package
Potential Applications
- ADSL, VDSL
Videos
Support