ESD307-U1-02N
Overview
Uni-directional ESD / Transient / Surge Protection for USB V BUS Lines
Summary of Features
• ESD / transient/ Surge protection of USB V BUS data lines according to:
– IEC61000-4-2 (ESD): ±30 kV (air/contact)
– IEC61000-4-4 (EFT): 80 A (5/50 ns)
– IEC61000-4-5 (surge): 34 A (8/20 μs)
• Maximum working voltage: V RWM 10 V
• Capacitance: CL = 270 pF (typical)
• Low clamping voltage: V CL = 24 V at IPP = 34 A (typical)
• Very low reverse current IR < 100 nA typ.
• Very small form factor down to 1.60 x 0.80 x 0.375 mm 3
• Pb-free (RoHS compliant) and halogen free package
Potential Applications
• Surge Protection of USB VBUS lines in mobile devices
Support