ACIC BOARD
Overview
Interface board for Infineon LIN alternator regulator IC family (TLE888x) to get familiar with the regulator ICs as fast as possible. Together with the interface software (available for download) the board enables an easy and convenient Design-In and Debugging. The board can be operated at an input voltage range from 9 V up to 40 V DC.
Summary of Features
- Flexible EEPROM programming with alternator regulator IC in the socket or on the test bench (see Interface Software – Introduction)
- USB port to connect the interface board to a PC
- Command line tool for automation processes
Potential Applications
- 12V automotive alternators with LIN interface
- 12V truck alternators with LIN interface
- 12V aftermarket alternators
- 12V industrial generators
Support