BFP740FESD BOARD
Overview
The BFP740FESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
Summary of Features
• 2 kV ESD robustness (HBM) due to integrated protection circuits
• 0.60 dB minimum noise figure typical at 2.4 GHz, 0.8 dB at 5.5 GHz, 6 mA
• 26 dB maximum gain G max typical at 2.4 GHz, 20.5 dB G max at 5.5 GHz, 25 mA
• Thin small flat Pb-free (RoHS compliant) and halogen-free package with visible leads
Support