BFR843EL3 BOARD
The BFR843EL3 is a robust low noise broadband pre-matched bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
Summary of Features
• Low noise broadband NPN RF transistor based on Infineon´s reliable, high volume SiGe:C bipolar technology
• High maximum RF input power and ESD robustness
• Unique combination of high RF performance, robustness and ease of application circuit design
• Low noise figure: NFmin = 1 dB at 2.4 GHz and 1.15 dB at 5.5 GHz, 1.8 V, 8 mA
• High gain |S21|2 = 22 dB at 2.4 GHz and 16.5 dB at 5.5 GHz, 1.8 V, 15 mA
• OIP3 = 22 dBm at 2.4 GHz and 5.5 GHz, 1.8 V, 25 mA
• Ideal for low voltage applications e.g. VCC = 1.2 V and 1.8 V (2.85 V, 3.3 V, 3.6 V requires corresponding collector resistor)
• Low power consumption, ideal for mobile applications
• Pb-free (RoHS compliant) and halogen-free