BGS22WL10 BOARD
BGS22WL10 is a DPDT (Dual-Pole / Double Throw) RF switch which combines two differential signals into
one differential output or splits one differential signal into two separate differential lines. The parallel paths of the
switch are controlled simultaneously through the same signals. The switch is designed to operate in battery powered
applications with a supply voltage range of 2.4 - 3.6 V. The highly symmetric design ensures best phase- and
amplitude accuracy.
A typical application is to combine two Rx paths in a mobile cellular device after the Rx filters or duplexers into one
input to the transceiver IC. The IC can also be used for a wide variety of applications switching balanced signals in a
frequency range of 0.1 - 3 GHz.
Evaluation board consists of BGS22WL10, SMA-connectors for RF-ports and DC-connector for power supply and control I/F (connect to our separate RF-switch controller board).
Summary of Features
- DPDT (Dual-Pole / Double-Throw) differential RF switch
- Frequency range: 0.1 - 3 GHz
- High signal power up to 30 dBm
- Supply voltage 2.3 - 3.6 V
- No decoupling capacitors required if no DC applied