BTS5200-ENA DAUGH BRD
Overview
This daughterboard comes with 1 one channel high-side switch of BTS5200-1ENA and is compatible with the PROFET™+ motherboard.
The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typical automotive loads.
Summary of Features
- Operating voltage range 5 - 28V
- PWM capability up to 200-300 Hz
- Protection: overtemperature with restart, overvoltage, enhanced short circuit operation
- Diagnosis: overtemperature switch off detection, stable diagnostic signal during short circuit
Benefits
- High short-circuit robustness
- Very low output leakage current (≤ 0.5 μA up to 85°C)
- Optimized for design flexibility across the PROFETTM + 12V and PROFETTM + 24V family by pin to pin and external components compatibility
Potential Applications
- Body Applications
- Lighting
- Power Distribution
Support