BTS7002-1EPP BOARD
Overview
This Evaluation Board comes with 1 high side switch of BTS7002-1EPP (21A nominal current). The intention of the evaluation board is to give the customers a quick start for lab evaluation of the performance to this product family. Infineon’s automotive qualified PROFET™+2 12V family consists of single channel and dual channel devices which are able to drive resistive, inductive, and capacitive loads. Typical loads are glow plugs, heating loads, and DC motors.
Summary of Features
- Lowest RDS(ON) on small footprint 2mΩ – 8mΩ in TSDSO-14
- Protection concept with current trip and intelligent latch
- Diagnosis with high current sense accuracy up to current trip level
- Optimized for design flexibility across the family by pin to pin and external components compatibility
- Miniaturization / Shrink of the PCB Area
Benefits
- 50% reduced internal operating current consumption
- Simplified & cost efficient ground network
- Current sense accuracy (kILIS) ≤ 5% @ nominal load current
- Benchmark cranking voltage capability able to work down to 3.1 V
- Smaller package size for area savings
- Very low output leakage current (≤ 0.5 μA up to 85°C)
Potential Applications
- Suitable for driving up to 20A resistive, inductive, capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving heating loads and general power distribution
Videos
Support