BTS7008-1EPA DAUGH BRD
Overview
SMART7 PROFET+2 12V BTS7008-1EPA DAUGHTER BOARD
This daughterboard comes with 1 high-side switch of BTS7008-1EPA and is compatible with the PROFET™+2 12V motherboard. The purpose of this board is to provide a quick pick and place solution for costumers' lab evaluations. The motherboard in combination with the daugtherboard is capable to drive typical automotive loads.
Summary of Features
- Operating voltage range 3.1-28V with 3.3.V and 5V compatible logic input
- Protection: current tripping, over-temperature, overvoltage, load
- Diagnosis: load current sense output
- Optimized for design flexibility across the family by pin to pin and external components compatibility
- Miniaturization / Shrink of the PCB Area
Benefits
- 50% reduced internal operating current consumption
- Simplified & cost efficient ground network
- Current sense accuracy (kILIS) ≤ 5% @ nominal load current
- Benchmark cranking voltage capability able to work down to 3.1 V
- Smaller package size for area savings
- Very low output leakage current (≤ 0.5 μA up to 85°C)
Potential Applications
- Body Applications
- Lighting
- Power Distribution
Support