COOLDIM_PRG_BOARD
Overview
CDM10V programming Board is used to set fuses inside CDM10V chip (one time burning) . It is supplied from a USB power supply (5V/1A) or could also be connected to a USB port of the PC. User will be guided through the burning process by the microcontroller firmware. If an error occurs during handling user will be advised by firmware how to proceed.
Potential Applications
- fusing CDM10V chip
-
Demoboard CoolDIM_PRG_Board
Share 01_00 | Sep 27, 2017 | PDF | 504 kb
Support