CY-RB4111
EZ-USB™ FX3 USB3 vision solution demo kit
The EZ-USB™ FX3 CYRB4111 USB3 vision solution demo kit is based on the EZ-USB™ FX3 product family of Infineon’s configurable USB 5Gbps peripheral controllers. The second-generation general programmable interface (GPIF II) of EZ-USB™ FX3 can connect to a processor, an image sensor, an FPGA, or an ASIC. Users can program the GPIF (General Programmable Interface) to behave like a FIFO, an asynchronous SRAM, an address / data multiplexed interface, a CompactFlash or a proprietary interface.
This kit enables users to stream 4K 30 fps videos from an external HDMI source to PC via USB-C interface in USB3 Vision standard.
CYRB4111 is only available on demand, please contact us here to place your request or receive more information.
Summary of Features
- U3V video streaming up to 4K (UHD) at 30 fps from an HDMI source
- USB bus-powered operation
- Onboard regulators
Potential Applications
- Machine vision cameras
- Industrial cameras
Benefits
- USB3 vision firmware ready
- USB video Class firmware ready
- USB type-C connection
List of components
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
(CYUSB3014-BZXI) - Quad SPI NOR flash memory
(S25FL064LABNFA010) - Miniaturized low capacitance bi-directional ESD / transient protection diode
(ESD202B1CSP01005XTSA1) - Low capacitance, low clamping voltage bi-directional ESD / transient protection diode
(ESD131B1W0201E6327XTSA1)