CY15FRAMKIT-001
Serial F-RAM Development Kit Guide
Develop with the world’s most energy-efficient, fast nonvolatile RAMs
CY15FRAMKIT-001 is an easy-to-use and inexpensive
F-RAM development kit for Infineon's high-performance, high-reliability and energy efficient serial F-RAM devices. The development kit supports the following key features:
- Compatible with CY8CKIT-042, CY8CKIT-042-BLE and CY8CKIT-040 kits and Arduino UNO R3 board
- Two wide operating voltage serial F-RAM devices: a 256-Kbit SPI F-RAM and a 256-Kbit I2C F-RAM with an option to operate at either 3.3 V or 5.0 V supply
- Stackable connectors are Arduino compatible and allow other Arduino shields to be connected
The CY15FRAMKIT-001 kit has been designed to operate with the following PSoC™ kits:
The CY15FRAMKIT-001 kit collateral supports the following two example projects for CY8CKIT-042 PSoC™ 4 Pioneer Kit:
- PSoC4™ F-RAM SPI
- PSoC4™ F-RAM I2C
The CY15FRAMKIT-001 kit has been designed to operate with the Arduino UNO R3 board or any equivalent board compatible with Arduino UNO R3.
The CY15FRAMKIT-001 kit collateral supports the following two example projects for the Arduino boards:
- Arduino F-RAM SPI
- Arduino F-RAM I2C
The CY15FRAMKIT-001 kit includes:
- CY15FRAMKIT-001 kit board
- Quick start guide
For F-RAM training, please visit here.
|