CY3290-CYAT817X
PSoC™ Automotive Multitouch Gen7XL Evaluation Kit
The PSoC™ Automotive CY3290-CYAT817X Multitouch Evaluation Kit is designed for infotainment applications. The kit showcases the Gen7XL capacitive multitouch touchscreen controllers, allowing you to assess CYAT817X touchscreen features and performance. Additionally, you can easily experiment with the TTHE software by modifying the default configuration of CY3290-CYAT817X.
The PSoC™ Automotive CYAT817X is a capacitive touchscreen controller with the sensing and processing technology to resolve the locations and report the positions of up to ten fingers on the touchscreen, which supports screen size up to 15-inch diagonal and is optimized for performance: high signal-to-noise ratio (SNR), fast refresh rates, superior EMC performance and also support of advanced features like gestures, glove touch and water-proofing.
The automotive CYAT817X EVK is a powerful platform for demonstrating the chip’s capabilities and includes all the hardware and software needed to configure, optimize, and evaluate touchscreen solutions.
CY3290-CYAT817X EVK Contents
- TSG7XL Evaluation Board with 10.2” touchscreen
- USB Type-A to Mini-B cable
- Quick start guide
Summary of Features
- Simple design, and easy to use
- Single PCB supporting hover and peripherals
- CAPSENSETM button
- Multiple peripherals included on the peripheral PCB
- Water rejection and wet-finger tracking using DualSense
- Multitouch glove with automatic mode switching
- MISRA-C 2012 compliant code base
Potential Applications