CY4521
Overview
CY4521 EZ-PD™ CCG2 Evaluation Kit
The EZ-PD™ CY4521 CCG2 Evaluation Kit (EVK) is based on the CCG2 product family (CYPD2xxx) of Infineon's USB Type-C controller with Power Delivery. This EVK is primarily intended to be an evaluation vehicle for USB Type-C systems specifically for Downstream Facing Port (DFP) and Dual Role Port (DRP) applications.
- 32-Bit MCU subsystem: 48-MHz Arm® Cortex®-M0, 32KB Flash and 4KB SRAM
- Type-C Support with integrated transceiver with termination resistors
- Wide operating range: 2.7V to 5.5V
- System level ESD on CC pins +/- 8kV Contact Discharge and +/-15kV Air Gap Discharge
- Low cost & smallest package USB Type-C Power Delivery Dual Role Port controller
- Extremely low current consumption
CCG EVK Base Board
CY4521 CCG2 Daughter Card
24V DC Power Adapter
USB Type-C to Type-A Adapter
USB 3.0 Type-A to Type-B Cable
USB 2.0 Type-A to Mini-B Cable
Support