CY4609
Overview
CY4609 HX3 USB 3.0 Hub Reference Design Kit
CY4609 is an easy-to-use Reference Design Kit to evaluate the USB-IF Certified CYUSB330x family of HX3 USB 3.0 hub controllers. The kit can be used as a reference design for standalone USB 3.0 hub application. This kit comes integrated with the required components and the Blaster Plus software utility. Blaster Plus is a GUI based Infineon software tool to change the configuration parameters of HX3.
- Supports Battery Charging v1.2
- Supports Ghost Charging
- Configure HX3 using I2C EEPROM or I2C slave modes
- Supports Ganged Downstream port Power Control
- Space-saving 68-pin QFN package
- Development board (1)
- USB 3.0 A to Micro-B cable (1)
- 5V/4A Power Adaptor (1)
- Quick start guide
Support